40U-D Molded Case Circuit Breakers - 40U-D Molded Case Circuit Breakers
Rockwell Automation
Control Circuit and Load Protection
Circuit Breakers, Motor Protection Circuit Breakers
Powered by
CAD模型選擇
{rockwellautomation/control_circuit_and_load_protection/circuit_breakers_motor_protection_cb/140u-d_molded_case_cb.prj},{NB=208V 5 No 2 B10 D 100 kA},{DESC=Motor Protection Circuit-Breaker},{SV=208V},{MAFC=5.000},{CLR=No},{PC=2},{RC=B10},{FS=D},{IR=100 kA},{H=101.9},{L=85.531},{W=44.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
208V 5 No 2 B10 D 100 kA
140U-D6D2-B10
Motor Protection Circuit-...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表