目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
电缆槽 - for TS IT
Rittal
系统附件
电缆铺设
"电缆铺设在 482.6 mm (19"") 平面上"
Powered by
CAD模型選擇
{rittal/sys_zub/kabelfuehrung/kabelfuehrung_19/kabelkanal_asmtab.prj},{NB=5502.105},{BEST=5502.105},{DETAIL=1},{INFO=PDF Katalog},{BEZ1=Kabelkanal 36HE},{BEZ2=für TS IT},{BEZ3=für Schrankhöhe 2000 mm},{INFOPAGE=hb34_s673},{H=2000},{HE=36},{VE=1 St.},{PPATH=assemblies/kabelkanal_asmtpl.prj},{GEW=7.000},{CNSECLASS51=27-18-07-24},{CNSECLASS70=27-40-07-03},{CNSECLASS80=27-40-07-03},{CNSETIM40=EC000012}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年4月11日.
Alternative part(s)
Should a replacement part be used?
5502.101
Rittal
20.08.2024
1
2
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
VE
包装
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5502.105
5502.105
Cable duct 36U
for TS IT
For enclosure height 2000...
1个
7.000
27-18-07-24
27-40-07-03
27-40-07-03
EC000012
5502.145
5502.145
Cable duct 42U
for TS IT
For enclosure height 2200...
1个
8.000
27-18-07-24
27-40-07-03
27-40-07-03
EC000012
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表