目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Cast aluminium enclosures - GA
Rittal
机柜系统
小型箱体
Powered by
CAD模型選擇
{rittal/schaltschranksys/kleingeh/ga_asmtab.prj},{NB=9110.210},{BEST=9110.210},{INFO=PDF Katalog},{BEZ=Aluminiumguss-Gehäuse, BxHxT = 220 x 120 x 90 mm},{BEZ1=Aluminiumguss-Gehäuse GA},{BEZ2=},{BEZ3=},{B=220},{H=120},{T=92.5},{GEW=1.560},{PPATH=assemblies/ga_asmtpl.prj},{INFOPAGE=hb34_s28},{CNSETIM40=EC000261},{CNSECLASS51=27-18-01-02},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
GEW
重量
[kg]
CNSETIM40
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
9101.210
9101.210
Cast aluminium enclosures...
58
64
35.5
0.750
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9102.210
9102.210
Cast aluminium enclosures...
98
64
35.5
0.702
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9104.210
9104.210
Cast aluminium enclosures...
75
80
57.5
0.320
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9105.210
9105.210
Cast aluminium enclosures...
125
80
57.5
0.440
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9106.210
9106.210
Cast aluminium enclosures...
175
80
57.5
0.580
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9107.210
9107.210
Cast aluminium enclosures...
250
80
57.5
0.760
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9108.210
9108.210
Cast aluminium enclosures...
122
120
81.5
0.940
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9110.210
9110.210
Cast aluminium enclosures...
220
120
92.5
1.560
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9111.210
9111.210
Cast aluminium enclosures...
360
120
83.5
2.000
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9112.210
9112.210
Cast aluminium enclosures...
160
160
92.5
1.680
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9113.210
9113.210
Cast aluminium enclosures...
260
160
92.5
2.080
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9114.210
9114.210
Cast aluminium enclosures...
360
160
92.5
2.600
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9116.210
9116.210
Cast aluminium enclosures...
202
232
112.5
2.540
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9117.210
9117.210
Cast aluminium enclosures...
280
232
112.5
3.220
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9118.210
9118.210
Cast aluminium enclosures...
334
233
112.5
3.680
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
9119.210
9119.210
Cast aluminium enclosures...
330
230
182.5
5.060
EC000261
27-18-01-02
27-18-01-01
27-18-01-01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表