目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
VX IT Rack standard - with glazed door, closed
Rittal
IT 基础设施
IT箱体
Powered by
CAD模型選擇
{rittal/it_solutions/0_it_gehaeuse/vx_it_12x_asmtab.prj},{NB=5310.128(2)},{BEST=5310.128},{SD=1},{B=600},{H=2000},{CDH1=0},{CDH2=2000.5},{CDB1=299.5},{CDB2=299.5},{CDT1=621.500},{CDT2=604.000},{T=1200},{HE=42},{PVV=2},{PVH=2},{TS=3},{TSO=0},{VEM=1},{MSU=0},{EA1=149.50},{EA2=720},{VER=1},{VERS=2},{DB=1},{BW=0},{PL1=0.0},{PL3=0},{FLB=0},{ZOLL=1},{SW=0},{SC=0},{TD=128},{GEW=92.5},{B6=0},{B7=0},{B3=600},{B1=600},{B2=512},{H1=2000},{H2=100},{H3=1912},{H4=0},{T3=1200},{T1=1200},{T2=1112},{VV=0},{DIST19=745},{Y=60.000},{YY=140.000},{X4=1.000},{TT=946},{VER1=2.000},{X1=100.000},{X2=0.000},{X3=0.000},{X=0.000},{SS=1},{BEZ1=VX IT Rack standard RAL 7035},{BEZ2=42 HE mit Sichttür, geschlossen},{FARBE=RAL 7035},{FARBE1=RAL 9005},{BESTGEH=8611.070},{DETAIL=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BEST
Part number
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
重量
[mm]
H
高度
[mm]
T
深度
[mm]
HE
HE/U
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5303.124(2)
5303.124
VX IT Rack standard RAL 7...
24 U with glazed door, cl...
800
1200
800
24
84.2
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5304.126(2)
5304.126
VX IT Rack standard RAL 7...
24 U with glazed door, cl...
800
1200
1000
24
87.4
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5305.124(2)
5305.124
VX IT Rack standard RAL 7...
38 U with glazed door, cl...
800
1800
800
38
100.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5306.122(2)
5306.122
VX IT Rack standard RAL 7...
42 U with glazed door, cl...
800
2000
600
42
91.4
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5307.124(2)
5307.124
VX IT Rack standard RAL 7...
42 U with glazed door, cl...
800
2000
800
42
107.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5308.123(2)
5308.123
VX IT Rack standard RAL 7...
42 U with glazed door, cl...
600
2000
1000
42
88.2
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5309.126(2)
5309.126
VX IT Rack standard RAL 7...
42 U with glazed door, cl...
800
2000
1000
42
111.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5310.128(2)
5310.128
VX IT Rack standard RAL 7...
42 U with glazed door, cl...
600
2000
1200
42
92.5
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5311.126(2)
5311.126
VX IT Rack standard RAL 7...
42 U with glazed door, cl...
800
2000
1200
42
116.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5312.124(2)
5312.124
VX IT Rack standard RAL 7...
47 U with glazed door, cl...
800
2200
800
47
115.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5314.126(2)
5314.126
VX IT Rack standard RAL 7...
47 U with glazed door, cl...
800
2200
1000
47
115.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5325.121(2)
5325.121
VX IT Rack standard RAL 7...
15 U with glazed door, cl...
600
800
600
15
42.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5326.121(2)
5326.121
VX IT Rack standard RAL 7...
24 U with glazed door, cl...
600
1200
600
24
51.8
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5327.121(2)
5327.121
VX IT Rack standard RAL 7...
38 U with glazed door, cl...
600
1800
600
38
66.6
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5328.123(2)
5328.123
VX IT Rack standard RAL 7...
38 U with glazed door, cl...
600
1800
800
38
79.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5329.121(2)
5329.121
VX IT Rack standard RAL 7...
42 U with glazed door, cl...
600
2000
600
42
69.7
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5330.123(2)
5330.123
VX IT Rack standard RAL 7...
42 U with glazed door, cl...
600
2000
800
42
87.4
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表