目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RTB16 - Guide compass
Rigon
Blanking die-sets
Standard for tools
Kern bushes
Powered by
CAD模型選擇
{rigon/93_trancia/26/u4/rtb16.prj},{NB=RTB16 32X037},{CODE=RTB16 32X037},{D1=32},{D3=48},{R=2.5},{L1=37},{MAT=Bronze with solid lubricant, with reduced maintenance requirements}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
d1
ⁿ/ₐ
D3
d3
ⁿ/ₐ
R
r
ⁿ/ₐ
L1
l1
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RTB16 15X023
RTB16 15X023
15
28
2.0
23
Bronze with solid lubrica...
RTB16 15X030
RTB16 15X030
15
28
2.0
30
Bronze with solid lubrica...
RTB16 15X037
RTB16 15X037
15
28
2.0
37
Bronze with solid lubrica...
RTB16 15X047
RTB16 15X047
15
28
2.0
47
Bronze with solid lubrica...
RTB16 16X023
RTB16 16X023
16
28
2.0
23
Bronze with solid lubrica...
RTB16 16X030
RTB16 16X030
16
28
2.0
30
Bronze with solid lubrica...
RTB16 16X037
RTB16 16X037
16
28
2.0
37
Bronze with solid lubrica...
RTB16 16X047
RTB16 16X047
16
28
2.0
47
Bronze with solid lubrica...
RTB16 19X023
RTB16 19X023
19
32
2.0
23
Bronze with solid lubrica...
RTB16 19X030
RTB16 19X030
19
32
2.0
30
Bronze with solid lubrica...
RTB16 19X037
RTB16 19X037
19
32
2.0
37
Bronze with solid lubrica...
RTB16 19X047
RTB16 19X047
19
32
2.0
47
Bronze with solid lubrica...
RTB16 19X060
RTB16 19X060
19
32
2.0
60
Bronze with solid lubrica...
RTB16 20X023
RTB16 20X023
20
32
2.0
23
Bronze with solid lubrica...
RTB16 20X030
RTB16 20X030
20
32
2.0
30
Bronze with solid lubrica...
RTB16 20X037
RTB16 20X037
20
32
2.0
37
Bronze with solid lubrica...
RTB16 20X047
RTB16 20X047
20
32
2.0
47
Bronze with solid lubrica...
RTB16 20X060
RTB16 20X060
20
32
2.0
60
Bronze with solid lubrica...
RTB16 24X023
RTB16 24X023
24
40
2.5
23
Bronze with solid lubrica...
RTB16 24X030
RTB16 24X030
24
40
2.5
30
Bronze with solid lubrica...
RTB16 24X037
RTB16 24X037
24
40
2.5
37
Bronze with solid lubrica...
RTB16 24X047
RTB16 24X047
24
40
2.5
47
Bronze with solid lubrica...
RTB16 24X060
RTB16 24X060
24
40
2.5
60
Bronze with solid lubrica...
RTB16 24X077
RTB16 24X077
24
40
2.5
77
Bronze with solid lubrica...
RTB16 25X023
RTB16 25X023
25
40
2.5
23
Bronze with solid lubrica...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
KW - Dowel pin
PROPLASTICA
19.08.2021
Z4492-SNS - Guide bush
STRACK
02.11.2023
SHBR - Oil Free Bushings - Bronze, Straight - Inner Dia. E7 Outer Dia. r6 ...
Misumi
07.06.2021
RTB13 - Guide bush for ball cage
Rigon
06.10.2023
ST 7409 - Guide bushes smooth, sliding guide bronze-plated
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表