目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPA 10 - Nitrided ejectors ISO 8693 Form F
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
Powered by
CAD模型選擇
{rigon/92_plastica/b0/g6/rpa10.prj},{NB=RPA10 1,5X04,5X160},{SIG=RPA 10},{COD=RPA10 1,5X04,5X160},{K=3},{D2=10},{D1=5.0},{A=1.5},{B=4.5},{R=0.3},{L=160},{L1=80},{MAT=Acciaio 1.2343},{DT=46 ± 3 Hv},{DS=950 - 1100 Hv},{TR=Nitrurazione, Plasma ed Ossidazione},{FIN=Rettifica}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
K
Height
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
A
Width
[mm]
B
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
MAT
Material
ⁿ/ₐ
DT
Head hardness
ⁿ/ₐ
DS
Shaft hardness
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPA10 0,8X03,8X063
RPA 10
RPA10 0,8X03,8X063
3
8
4.2
0.8
3.8
63
30
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 0,8X03,8X080
RPA 10
RPA10 0,8X03,8X080
3
8
4.2
0.8
3.8
80
40
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 0,8X03,8X100
RPA 10
RPA10 0,8X03,8X100
3
8
4.2
0.8
3.8
100
50
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 0,8X03,8X125
RPA 10
RPA10 0,8X03,8X125
3
8
4.2
0.8
3.8
125
60
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 0,8X03,8X160
RPA 10
RPA10 0,8X03,8X160
3
8
4.2
0.8
3.8
160
80
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 0,8X03,8X200
RPA 10
RPA10 0,8X03,8X200
3
8
4.2
0.8
3.8
200
100
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,5X063
RPA 10
RPA10 1,0X03,5X063
3
8
4.0
1.0
3.5
63
30
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,5X080
RPA 10
RPA10 1,0X03,5X080
3
8
4.0
1.0
3.5
80
40
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,5X100
RPA 10
RPA10 1,0X03,5X100
3
8
4.0
1.0
3.5
100
50
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,8X063
RPA 10
RPA10 1,0X03,8X063
3
8
4.2
1.0
3.8
63
30
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,8X080
RPA 10
RPA10 1,0X03,8X080
3
8
4.2
1.0
3.8
80
40
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,8X100
RPA 10
RPA10 1,0X03,8X100
3
8
4.2
1.0
3.8
100
50
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,8X125
RPA 10
RPA10 1,0X03,8X125
3
8
4.2
1.0
3.8
125
60
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,8X160
RPA 10
RPA10 1,0X03,8X160
3
8
4.2
1.0
3.8
160
80
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X03,8X200
RPA 10
RPA10 1,0X03,8X200
3
8
4.2
1.0
3.8
200
100
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X04,5X080
RPA 10
RPA10 1,0X04,5X080
3
10
5.0
1.0
4.5
80
40
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X04,5X100
RPA 10
RPA10 1,0X04,5X100
3
10
5.0
1.0
4.5
100
50
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X04,5X125
RPA 10
RPA10 1,0X04,5X125
3
10
5.0
1.0
4.5
125
60
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X04,5X160
RPA 10
RPA10 1,0X04,5X160
3
10
5.0
1.0
4.5
160
80
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X04,5X200
RPA 10
RPA10 1,0X04,5X200
3
10
5.0
1.0
4.5
200
100
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X05,5X080
RPA 10
RPA10 1,0X05,5X080
5
12
6.0
1.0
5.5
80
40
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X05,5X100
RPA 10
RPA10 1,0X05,5X100
5
12
6.0
1.0
5.5
100
50
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X05,5X125
RPA 10
RPA10 1,0X05,5X125
5
12
6.0
1.0
5.5
125
60
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,0X05,5X160
RPA 10
RPA10 1,0X05,5X160
5
12
6.0
1.0
5.5
160
80
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
RPA10 1,2X03,8X080
RPA 10
RPA10 1,2X03,8X080
3
8
4.2
1.2
3.8
80
40
Steel 1.2343
46 ± 3 Hv
950 - 1100 Hv
Nitriding, plasma and oxi...
Grinding
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表