目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
U64P - SOLID BARS
Rigon
Elastic elements
Polyurethanes
j4
Powered by
CAD模型選擇
{rigon/91_elementi_elastici/b3/j4/u64p.prj},{NB=U64P 50X500},{CODE=U64P 50X500},{A=50},{L=500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
L
[mm]
U64P 08X250
U64P 08X250
8
250
U64P 10X250
U64P 10X250
10
250
U64P 12X250
U64P 12X250
12
250
U64P 13X250
U64P 13X250
13
250
U64P 15X250
U64P 15X250
15
250
U64P 16X250
U64P 16X250
16
250
U64P 20X250
U64P 20X250
20
250
U64P 25X250
U64P 25X250
25
250
U64P 28X500
U64P 28X500
28
500
U64P 30X500
U64P 30X500
30
500
U64P 32X500
U64P 32X500
32
500
U64P 35X500
U64P 35X500
35
500
U64P 40X500
U64P 40X500
40
500
U64P 45X500
U64P 45X500
45
500
U64P 50X500
U64P 50X500
50
500
U64P 55X500
U64P 55X500
55
500
U64P 60X500
U64P 60X500
60
500
U64P 63X500
U64P 63X500
63
500
U64P 70X500
U64P 70X500
70
500
U64P 80X500
U64P 80X500
80
500
U64P 90X500
U64P 90X500
90
500
U64P 100X500
U64P 100X500
100
500
U64P 110X500
U64P 110X500
110
500
U64P 120X500
U64P 120X500
120
500
U64P 125X500
U64P 125X500
125
500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表