目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
CBMM - Unilifter progressive
Rigon
Accessories
Accessories progressive
Unilifter
Powered by
CAD模型選擇
{rigon/90_accessori/b6/l0/cbmm.prj},{NB=CBMM 15X30L400},{SIG=CBMM},{COD=CBMM 15X30L400},{MW=10},{R=10},{HT=5},{T=15.25},{W=30.25},{D=0.00},{L=400},{MT=15.0},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
MW
[mm]
R
[mm]
HT
[mm]
T
[mm]
W
[mm]
D
[mm]
L
[mm]
MT
[mm]
CBMM 10X10L250
CBMM
CBMM 10X10L250
10
10
5
10.25
10.25
0.00
250
10.0
CBMM 10X20L250
CBMM
CBMM 10X20L250
10
10
5
10.25
20.25
0.00
250
10.0
CBMM 15X15L250
CBMM
CBMM 15X15L250
10
10
5
15.25
15.25
0.00
250
15.0
CBMM 15X30L400
CBMM
CBMM 15X30L400
10
10
5
15.25
30.25
0.00
400
15.0
CBMM 20X10L250
CBMM
CBMM 20X10L250
10
10
5
20.25
10.25
0.00
250
15.0
CBMM 20X20L400
CBMM
CBMM 20X20L400
10
10
5
20.25
20.25
0.00
400
15.0
CBMM 30X15L400
CBMM
CBMM 30X15L400
10
10
5
30.25
15.25
0.00
400
15.0
CBMM 10DL250
CBMM
CBMM 10DL250
10
10
5
0.00
0.00
10.00
250
10.0
CBMM 15DL250
CBMM
CBMM 15DL250
10
10
5
0.00
0.00
25.00
250
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表