目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
CVRL - Cycle counter, cyl., left
Rigon
Accessories
Accessories progressive
Counting
Powered by
CAD模型選擇
{rigon/90_accessori/b6/k8/cvrl.prj},{NB=CVRL 043},{SIG=CVRL},{COD=CVRL 043},{S=4.375\"},{SX=111.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
S
Nominal plate thickness
ⁿ/ₐ
CVRL 018
CVRL
CVRL 018
1.875"
CVRL 023
CVRL
CVRL 023
2.375"
CVRL 028
CVRL
CVRL 028
2.875"
CVRL 033
CVRL
CVRL 033
3.375"
CVRL 038
CVRL
CVRL 038
3.875"
CVRL 043
CVRL
CVRL 043
4.375"
CVRL 056
CVRL
CVRL 056
56mm
CVRL 066
CVRL
CVRL 066
66mm
CVRL 076
CVRL
CVRL 076
76mm
CVRL 096
CVRL
CVRL 096
96mm
CVRL 116
CVRL
CVRL 116
116mm
CVRL 196
CVRL
CVRL 196
196mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表