目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
SLRM - Side locating unit
Rigon
Accessories
Accessories progressive
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/b6/k4/slrm_asmtab.prj},{NB=SLRM 32X063},{SIG=SLRM},{COD=SLRM 32X063},{MAT=Acciaio 1.0401},{HD=720 HV},{TR=Cementazione e tempera},{FIN=Finemente rettificata},{T=32},{W=63},{W1=62.9},{A=46},{B=46},{C=27},{D=21},{E=12.1},{H=92},{R=8},{S1=9},{S2=11},{S3=35},{SHSC=M8-1.25 x 35},{BX=15.000},{CX=9.000},{VER=2},{PPATH=slrm_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
T
[mm]
W
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
H
[mm]
R
[mm]
S1
[mm]
S2
[mm]
S3
[mm]
SHSC
Screws
ⁿ/ₐ
SLRM 32X063
SLRM
SLRM 32X063
32
63
46
46
27
21
12.1
92
8
9
11
35
M8-1.25 x 35
SLRM 40X100
SLRM
SLRM 40X100
40
100
66
66
36
33
19.5
132
10
13
18
48
M12-1.75 x 45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表