目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
SLR - Side locating unit
Rigon
Accessories
Accessories progressive
Centering
Powered by
CAD模型選擇
{rigon/90_accessori/b6/k4/slr_asmtab.prj},{NB=SLR 50X150-L},{SIG=SLR},{COD=SLR 50X150-L},{MAT=Acciaio 1.0401},{HD=720 HV},{TR=Cementazione e tempera},{FIN=Finemente rettificata},{T=12.700},{W=38.090},{W1=38.100},{A=34.930},{B=22.230},{C=16.760},{D=13.970},{E=6.350},{H=57.150},{R=4.750},{S1=4.620},{S2=9.550},{S3=4.620},{S4=12.700},{BX=7.938},{CX=4.915},{VER=1},{PPATH=slr_asmtpl.prj},{TI=0.500},{WI=1.500},{W1I=1.499},{AI=1.375},{BI=0.875},{CI=0.660},{DI=0.550},{EI=0.250},{HI=2.250},{RI=0.190},{S1I=0.182},{S2I=0.376},{S3I=0.182},{S4I=0.500},{SHSC=#8-32 x 5/8\"}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
TI
[Inch]
WI
[Inch]
AI
[Inch]
BI
[Inch]
CI
[Inch]
DI
[Inch]
EI
[Inch]
HI
[Inch]
RI
[Inch]
S1I
[Inch]
S2I
[Inch]
S3I
[Inch]
S4I
[Inch]
SHSC
Screws
ⁿ/ₐ
SLR 50X125
SLR
SLR 50X125
0.500
1.250
1.375
0.875
0.660
0.412
0.201
2.250
0.190
0.171
0.250
0.171
0.438
#8-32 x 5/8"
SLR 50X150
SLR
SLR 50X150
0.500
1.500
0.875
0.875
0.400
0.500
0.201
1.750
0.190
0.250
0.250
0.250
0.250
#8-32 x 5/8"
SLR 50X150-L
SLR
SLR 50X150-L
0.500
1.500
1.375
0.875
0.660
0.550
0.250
2.250
0.190
0.182
0.376
0.182
0.500
#8-32 x 5/8"
SLR 50X200
SLR
SLR 50X200
0.500
2.000
1.375
0.875
0.660
0.758
0.325
2.250
0.190
0.312
0.312
0.312
0.312
#10-32 x 5/8"
SLR 75X300
SLR
SLR 75X300
0.750
3.000
1.875
0.875
0.945
1.188
0.575
2.750
0.260
0.375
0.375
0.375
0.375
1/4-20 x 3/4"
SLR100X400
SLR
SLR100X400
1.000
4.000
2.375
1.375
1.345
1.855
0.450
3.750
0.500
0.500
0.500
0.500
0.500
3/8-16 x 1 1/8"
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表