目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-12 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp_12.prj},{NB= RBP12 32X150},{SIG=RBP12},{COD=RBP12 32X150},{CODENB=2962.70.032.150},{A1=32},{A2=30},{L=150},{A3=10},{A4=15},{E=11},{E1=55},{E2=55},{E2X=55},{E3=-},{E3X=0},{E4=-},{E4X=0},{D=-},{DX=0},{D1=11},{T=-},{TX=0.0},{NF=3},{HD=200 - 220 HB},{MAT=Bronzo all'alluminio e lubrificante solido}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
A1
a1
[mm]
A2
a2
[mm]
L
l
[mm]
A3
a3
[mm]
A4
a4
[mm]
E
e
[mm]
E1
e1
[mm]
E2
e2
[mm]
E3
e3
[mm]
E4
e4
[mm]
D
d
[mm]
D1
d1
[mm]
T
t
[mm]
NF
Numero di fori
[mm]
HD
Hardness
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RBP12 26X100
RBP12
RBP12 26X100
26
20
100
8
10
9
60
-
-
-
15
9
9.6
2
200 - 220 HB
Aluminum bronze and solid...
RBP12 26X150
RBP12
RBP12 26X150
26
20
150
8
10
9
55
55
-
-
15
9
9.6
3
200 - 220 HB
Aluminum bronze and solid...
RBP12 26X200
RBP12
RBP12 26X200
26
20
200
8
10
9
55
50
55
-
15
9
9.6
4
200 - 220 HB
Aluminum bronze and solid...
RBP12 32X100
RBP12
RBP12 32X100
32
30
100
10
15
11
60
-
-
-
-
11
-
2
200 - 220 HB
Aluminum bronze and solid...
RBP12 32X150
RBP12
RBP12 32X150
32
30
150
10
15
11
55
55
-
-
-
11
-
3
200 - 220 HB
Aluminum bronze and solid...
RBP12 32X200
RBP12
RBP12 32X200
32
30
200
10
15
11
55
50
55
-
-
11
-
4
200 - 220 HB
Aluminum bronze and solid...
RBP12 32X250
RBP12
RBP12 32X250
32
30
250
10
15
11
70
70
70
-
-
11
-
4
200 - 220 HB
Aluminum bronze and solid...
RBP12 50X200
RBP12
RBP12 50X200
50
45
200
22
25
14
55
50
55
-
18
11
25
4
200 - 220 HB
Aluminum bronze and solid...
RBP12 50X250
RBP12
RBP12 50X250
50
45
250
22
25
14
70
70
70
-
18
11
25
4
200 - 220 HB
Aluminum bronze and solid...
RBP12 50X300
RBP12
RBP12 50X300
50
45
300
22
25
14
65
65
65
65
18
11
25
5
200 - 220 HB
Aluminum bronze and solid...
RBP12 50X350
RBP12
RBP12 50X350
50
45
350
22
25
14
80
75
75
80
18
11
25
5
200 - 220 HB
Aluminum bronze and solid...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表