目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP33 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp33.prj},{NB=RBP33 - 70X32X200},{SIG=C RBP33},{COD=RBP33 70X32X200},{CODENB=70X32X200},{B=70},{L1=45},{S=32},{A=200},{E=150},{D=13},{D1=20},{H=14.5},{FO=B},{HD=200 - 220 HB},{MAT=Bronzo all'alluminio e lubrificante solido}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
B
b
[mm]
S
s
[mm]
A
a
[mm]
E
e
[mm]
D
Ø d G7
[mm]
D1
d1
[mm]
H
[mm]
FO
Form
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
RBP33 - 70X32X125
C RBP33
RBP33 70X32X125
70
32
125
75
13
20
14.5
A
200 - 220 HB
Aluminum bronze and solid...
RBP33 - 70X32X150
C RBP33
RBP33 70X32X150
70
32
150
100
13
20
14.5
A
200 - 220 HB
Aluminum bronze and solid...
RBP33 - 70X32X200
C RBP33
RBP33 70X32X200
70
32
200
150
13
20
14.5
B
200 - 220 HB
Aluminum bronze and solid...
RBP33 - 90X45X125
C RBP33
RBP33 90X45X125
90
45
125
75
18
26
14.5
A
200 - 220 HB
Aluminum bronze and solid...
RBP33 - 90X45X150
C RBP33
RBP33 90X45X150
90
45
150
100
18
26
14.5
B
200 - 220 HB
Aluminum bronze and solid...
RBP33 - 90X45X200
C RBP33
RBP33 90X45X200
90
45
200
150
18
26
14.5
B
200 - 220 HB
Aluminum bronze and solid...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表