目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBP-10 - Self-lubricating plate
Rigon
Accessories
Self lubricating items
Plates
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e6_sg/rbp10.prj},{NB=RBP 10 - 041005},{IDNR=},{SIG=RBP10},{COD=RBP10 041005},{CODEX=041005},{W=30},{E=32},{W1=15},{E1=10},{L=1005},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
W
W +0.1/-0
[mm]
E
E +0.1/-0
[mm]
W1
W1 +0/+0.05
[mm]
E1
E1 -0.1/-0
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBP 10 - 010305
RBP10
RBP10 010305
12
20
6
5
305
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 020305
RBP10
RBP10 020305
15
25
8
7
305
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 030305
RBP10
RBP10 030305
20
30
12
9
305
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 040605
RBP10
RBP10 040605
30
32
15
10
605
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 041005
RBP10
RBP10 041005
30
32
15
10
1005
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 050605
RBP10
RBP10 050605
45
50
25
22
605
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 051005
RBP10
RBP10 051005
45
50
25
22
1005
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 060605
RBP10
RBP10 060605
35
35
24
12
605
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 061005
RBP10
RBP10 061005
35
35
24
12
1005
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 070605
RBP10
RBP10 070605
50
50
34
16
605
Aluminum bronze and solid...
200 - 220 HB
RBP 10 - 071005
RBP10
RBP10 071005
50
50
34
16
1005
Aluminum bronze and solid...
200 - 220 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表