目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RPB2BG - Sleeve
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e3_sg/rpb2bg.prj},{NB=RPB2BG 25X34X066},{SIG=RPB2BG},{COD=RPB2BG 25X34X066},{ROT=2.000},{DMASX=43},{D1=25},{D2=34},{D3=38},{K=7},{L=66},{LXX=066},{MAT=Acciaio 16Cr Ni 4 UNI 7846},{HD=61-63 HRC},{RES=110-130 kg/mm²},{TR=Cementazione e tempera},{FIN=Finemente rettificata},{D2A=34,36},{LX=26},{Z=1.000},{ZZ=1.500},{KS=0.000},{R=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
K
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RES
Core resistance
ⁿ/ₐ
TR
Thermic treatment
ⁿ/ₐ
FIN
Surface finishing
ⁿ/ₐ
RPB2BG 12X18X022
RPB2BG
RPB2BG 12X18X022
12
18
22
5
22
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 12X18X026
RPB2BG
RPB2BG 12X18X026
12
18
22
5
26
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 12X18X036
RPB2BG
RPB2BG 12X18X036
12
18
22
5
36
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 12X18X046
RPB2BG
RPB2BG 12X18X046
12
18
22
5
46
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 12X18X056
RPB2BG
RPB2BG 12X18X056
12
18
22
5
56
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 14X20X022
RPB2BG
RPB2BG 14X20X022
14
20
24
5
22
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 14X20X026
RPB2BG
RPB2BG 14X20X026
14
20
24
5
26
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 14X20X036
RPB2BG
RPB2BG 14X20X036
14
20
24
5
36
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 14X20X046
RPB2BG
RPB2BG 14X20X046
14
20
24
5
46
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 14X20X056
RPB2BG
RPB2BG 14X20X056
14
20
24
5
56
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 14X20X066
RPB2BG
RPB2BG 14X20X066
14
20
24
5
66
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X022
RPB2BG
RPB2BG 16X22X022
16
22
26
5
22
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X026
RPB2BG
RPB2BG 16X22X026
16
22
26
5
26
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X036
RPB2BG
RPB2BG 16X22X036
16
22
26
5
36
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X046
RPB2BG
RPB2BG 16X22X046
16
22
26
5
46
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X056
RPB2BG
RPB2BG 16X22X056
16
22
26
5
56
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X066
RPB2BG
RPB2BG 16X22X066
16
22
26
5
66
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X076
RPB2BG
RPB2BG 16X22X076
16
22
26
5
76
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X086
RPB2BG
RPB2BG 16X22X086
16
22
26
5
86
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 16X22X096
RPB2BG
RPB2BG 16X22X096
16
22
26
5
96
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 18X26X022
RPB2BG
RPB2BG 18X26X022
18
26
30
5
22
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 18X26X026
RPB2BG
RPB2BG 18X26X026
18
26
30
5
26
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 18X26X036
RPB2BG
RPB2BG 18X26X036
18
26
30
5
36
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 18X26X046
RPB2BG
RPB2BG 18X26X046
18
26
30
5
46
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
RPB2BG 18X26X056
RPB2BG
RPB2BG 18X26X056
18
26
30
5
56
Steel 16Cr Ni 4 UNI 7846
61-63 HRC
110-130 kg/mm²
Hardening and tempering
Finely grounded
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表