目錄: Rigon
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rigon
RBB-05 - Bush
Rigon
Accessories
Self lubricating items
Bushes
Powered by
CAD模型選擇
{rigon/90_accessori/a7/e3_sg/rbb05.prj},{NB=RBB 05 - 040063},{SIG=RBB 05},{COD=RBB05 040063},{CODEX=040063},{RX=3},{MABEC=X345274670},{D=40},{L=63},{D1=52},{D2=60},{F=8},{G=-},{GX=0},{H=8},{R=3},{MAT=Bronzo all'alluminio e lubrificante solido},{HD=200 - 220 HB}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
SIG
Designation
ⁿ/ₐ
COD
Code
ⁿ/ₐ
MABEC
Mabec P.S.A.
ⁿ/ₐ
D
Ø d G7
[mm]
L
[mm]
D1
Ø d1
[mm]
D2
Ø d2
[mm]
F
[mm]
G
[mm]
H
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
RBB 05 - 025040
RBB 05
RBB05 025040
-
25
40
35
40
5
-
5
2
Aluminum bronze and solid...
200 - 220 HB
RBB 05 - 032050
RBB 05
RBB05 032050
-
32
50
44
50
6
-
8
3
Aluminum bronze and solid...
200 - 220 HB
RBB 05 - 040063
RBB 05
RBB05 040063
X345274670
40
63
52
60
8
-
8
3
Aluminum bronze and solid...
200 - 220 HB
RBB 05 - 050080
RBB 05
RBB05 050080
X345281970
50
80
63
71
10
8
8
3
Aluminum bronze and solid...
200 - 220 HB
RBB 05 - 063100
RBB 05
RBB05 063100
X345287270
63
100
80
90
12
10
10
3
Aluminum bronze and solid...
200 - 220 HB
RBB 05 - 080125
RBB 05
RBB05 080125
X345292370
80
125
100
112
16
10
10
4
Aluminum bronze and solid...
200 - 220 HB
RBB 05 - 100160
RBB 05
RBB05 100160
-
100
160
125
140
20
10
10
4
Aluminum bronze and solid...
200 - 220 HB
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表