Lock nuts
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/messing/gegenmuttern.prj},{NB=252 N},{ARTNR=252 N},{GEW=M14x1},{L1=4.0},{SW=19},{NDM=14.000},{P=1.000},{V=2},{W=0.000},{SWX=0.000},{HD=0.000},{GX=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
L1
[mm]
SW
[mm]
252 F
252 F
G 1/8
3.5
15
252 G
252 G
G 1/4
3.5
17
252 H
252 H
G 3/8
4.5
19
252 J
252 J
G 1/2
5.0
24
252 K/1
252 K/1
G 3/4
5.0
32
252 K/2
252 K/2
G 1
6.0
41
252 L
252 L
M10x1
4.0
14
252 M
252 M
M12x1
5.0
17
252 N
252 N
M14x1
4.0
19
252 P
252 P
M16x1
5.0
22
252 R
252 R
M20x1,5
4.5
27
252 S
252 S
M22x1
4.5
27
252 W
252 W
M28x1,5
6.0
36
MS23818
MS23818
G 1/8
3.5
14
MS23814
MS23814
G 1/4
3.5
17
MS23838
MS23838
G 3/8
4.5
19
MS23812
MS23812
G 1/2
5.0
24
MS23834
MS23834
G 3/4
5.0
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表