Reducing nipples, hexagonal
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
Stainless steel fittings
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/edelstahlverschraubungen/rednipp_6k.prj},{NB=266.07-ES},{IDNR=},{ARTNR=266.07-ES},{G1=G 3/4},{G2=G 1/2},{L1=25.0},{L2=15.9},{SW=31},{NDM1=26.441},{NDM2=20.955},{TYPE=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
G1
G1 Male thread
ⁿ/ₐ
G2
G2 Female thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW
Width across flats
[mm]
266.01-ES
266.01-ES
G 1/4
G 1/8
18.1
14.0
17
266.02-ES
266.02-ES
G 3/8
G 1/8
19.0
12.9
21
266.03-ES
266.03-ES
G 3/8
G 1/4
19.0
13.0
21
266.04-ES
266.04-ES
G 1/2
G 1/4
22.0
15.6
25
266.05-ES
266.05-ES
G 1/2
G 3/8
24.7
16.0
26
266.06-ES
266.06-ES
G 3/4
G 3/8
25.0
15.8
30
266.07-ES
266.07-ES
G 3/4
G 1/2
25.0
15.9
31
266.08-ES
266.08-ES
G 1
G 1/2
29.0
20.0
37
266.09-ES
266.09-ES
G 1
G 3/4
29.0
20.0
38
266.10-ES
266.10-ES
G 1 1/4
G 3/4
30.0
22.4
46
266.11-ES
266.11-ES
G 1 1/4
G 1
30.0
22.2
46
266.12-ES
266.12-ES
G 1 1/2
G 1
32.0
23.0
53
266.13-ES
266.13-ES
G 1 1/2
G 1 1/4
32.0
23.0
53
266.14-ES
266.14-ES
G 2
G 1
36.0
26.0
63
266.15-ES
266.15-ES
G 2
G 1 1/2
36.0
26.0
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表