Reducing nipples, short type
Riegler
Pneumatic products
Screw fittings and connectors
Standard screw fittings
stainless steel
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/standardverschraubungen/edelstahl/rednipp_kutze_ausf.prj},{NB=251.08-ES},{IDNR=},{ARTNR=251.08-ES},{AG= G 1/2},{IG=G 1/8},{L1=18.0},{L2=12.0},{SW=24},{AGNDM=20.955},{IGNDM=9.728},{TYPE=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
AG
external threaded
ⁿ/ₐ
IG
Female thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
SW
Width across flats
[mm]
251.00-ES
251.00-ES
G 1/8
M5
11.0
7.0
14
251.00/S-ES
251.00/S-ES
G 1/4
M5
14.0
10.0
17
251.01-ES
251.01-ES
G 1/4
G 1/8
13.0
8.0
17
251.06-ES
251.06-ES
G 3/8
G 1/8
13.0
9.5
19
251.02-ES
251.02-ES
G 3/8
G 1/4
13.0
9.5
19
251.08-ES
251.08-ES
G 1/2
G 1/8
18.0
12.0
24
251.07-ES
251.07-ES
G 1/2
G 1/4
15.5
11.5
22
251.03-ES
251.03-ES
G 1/2
G 3/8
15.5
11.5
22
251.09-ES
251.09-ES
G 3/4
G 3/8
18.0
12.0
32
251.04-ES
251.04-ES
G 3/4
G 1/2
21.0
14.0
32
251.10-ES
251.10-ES
G 1
G 1/2
24.0
16.0
36
251.05-ES
251.05-ES
G 1
G 3/4
18.0
12.0
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表