Male elbows, swivel type, mini
Riegler
Pneumatic products
Screw fittings and connectors
Push-in fittings
»Blue series« mini, plastic and nickel-plated brass
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schnellsteckverbinder/kunststoff-messing_vernickelt_blaue_serie-mini/winkeleinsch_drehbar_mini.prj},{NB=PL-63},{ARTNR=PL-63},{GEW=M6x1},{SA=3},{L1=12.0},{L2=16.5},{SW=10},{NDM=6.000},{P=1.000},{L3=4.0},{D1=7.5},{D2=3},{X=6.5},{Y=7.5},{V=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
SA
For tube O.D.
[mm]
L1
[mm]
L2
[mm]
SW
[mm]
PL-33
PL-33
M3x0.5
3
12.0
16.0
8
PL-34
PL-34
M3x0.5
4
14.0
17.2
8
PL-53
PL-53
M5x0.8
3
12.0
16.0
8
PL-54
PL-54
M5x0.8
4
14.0
17.2
8
PL-56
PL-56
M5x0.8
6
16.0
17.2
8
PL-63
PL-63
M6x1
3
12.0
16.5
10
PL-64
PL-64
M6x1
4
14.0
17.6
10
PL-66
PL-66
M6x1
6
16.0
17.6
10
PLG-184
PLG-184
G 1/8
4
14.0
16.5
13
PLG-186
PLG-186
G 1/8
6
16.0
16.5
13
PLR-184
PLR-184
R 1/8
4
14.0
18.0
10
PLR-186
PLR-186
R 1/8
6
16.0
18.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表