Vyon silencers
Riegler
Pneumatic products
Screw fittings and connectors
Silencers
Vyon silencers
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schalldaempfer/vyonschalldaempfer/vyonschalldaempfer.prj},{NB=566-2},{ARTNR=566-2},{GEW=G 1/4},{D=17.0},{B=8.0},{L=39.0},{I=31.0},{NDM=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
GEW
Thread
ⁿ/ₐ
D
[mm]
B
[mm]
L
[mm]
566-0
566-0
M5
7.0
5.0
25.0
566-1
566-1
G 1/8
13.0
7.0
32.0
566-2
566-2
G 1/4
17.0
8.0
39.0
566-3
566-3
G 3/8
25.0
11.0
65.0
566-4
566-4
G 1/2
25.0
11.5
70.0
566-5
566-5
G 3/4
37.0
15.5
138.0
566-6
566-6
G 1
48.0
19.5
158.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表