Pressure transmitters, accuracy 0.5% of span
Riegler
Pneumatic products
Pressure and temperature measurement
Pressure transmitters
Pressure transmitters
Powered by
CAD模型選擇
{riegler/hauptkatalog/02_druck-und-tempmess/druckmessumformer/druckmessumformer/druckmessumformer_gen_05_spanne.prj},{NB=891.21},{ARTNR=891.21},{MB=0 - 16,0 bar},{V=-},{G=1/2},{G11=20.955},{P11=1.814}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
MB
Measuring range
ⁿ/ₐ
V
ⁿ/ₐ
G
Thread
ⁿ/ₐ
891.11
891.11
-1 / 0,0 bar
For vacuum
1/2
891.12
891.12
0 - 0,25 bar
-
1/2
891.13
891.13
0 - 0,4 bar
-
1/2
891.15
891.15
0 - 1,0 bar
-
1/2
891.18
891.18
0 - 4,0 bar
-
1/2
891.19
891.19
0 - 6,0 bar
-
1/2
891.20
891.20
0 - 10,0 bar
-
1/2
891.21
891.21
0 - 16,0 bar
-
1/2
891.22
891.22
0 - 25,0 bar
-
1/2
891.23
891.23
0 - 40,0 bar
-
1/2
891.24
891.24
0 - 60,0 bar
-
1/2
891.25
891.25
0 - 100,0 bar
-
1/2
891.26
891.26
0 - 160,0 bar
-
1/2
891.27
891.27
0 - 250,0 bar
-
1/2
891.28
891.28
0 - 400,0 bar
-
1/2
891.29
891.29
0 - 600,0 bar
-
1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表