目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
POFHB - Spring Holder
REIKU
Robotics and automation
Spring Retainers
Spring holders
Powered by
CAD模型選擇
{reiku/robotics_and_automation/spring_retainers/spring_holders/pofhb.prj},{NB=POFHB-23/29},{INFO=Data Sheet},{NW=23/29},{D1=48.0},{D2=38.8},{D3=35.4},{L1=38.72},{L2=15.4},{VERSPOF=2},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_Backen_Jaws.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NW
Nominal width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
INFOLINK
ⁿ/ₐ
POFHB-17
17
35.0
26.5
23.5
38.74
13.0
http://ftp.reiku.biz/REIK...
POFHB-23/29
23/29
48.0
38.8
35.4
38.72
15.4
http://ftp.reiku.biz/REIK...
POFHB-36
36
71.0
56.5
48.5
61.20
28.0
http://ftp.reiku.biz/REIK...
POFHB-36/36
36/36
55.7
47.7
45.0
45.00
18.5
http://ftp.reiku.biz/REIK...
POFHB-42
42
78.0
65.0
61.0
61.92
40.0
http://ftp.reiku.biz/REIK...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表