目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PAMBB - Middle jaws
REIKU
Robotics and automation
Middle, end, combi, comb & adapter jaws
Middle jaws
Powered by
CAD模型選擇
{reiku/robotics_and_automation/middle_end_combi_and_comb_jaws/middle_jaws/pambb.prj},{NB=PAMBB-42},{BEST=PAMBB-42},{INFO=Data Sheet},{NW=42},{D1=71.0},{D2=55.0},{D3=50.0},{D4=44.0},{L1=39.00},{L2=34.0},{L3=23.0},{VER=4},{INFOLINK=http://ftp.reiku.biz/REIKU_Datenblatt_datasheet_Backen_Jaws.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
NW
Nominal width
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
PAMBB-23
23
46.0
38.4
28.5
24.2
36.80
26.0
18.0
PAMBB-29
29
46.0
38.4
34.4
29.8
36.80
26.0
18.0
PAMBB-36
36
71.0
47.0
43.0
38.0
39.00
34.0
23.0
PAMBB-42
42
71.0
55.0
50.0
44.0
39.00
34.0
23.0
PAMBB-42/36
42/36
0.0
56.5
49.5
44.0
19.50
0.0
0.0
PAMBB-48
48
71.0
60.0
55.0
49.6
39.00
34.0
23.0
PAMBB-52
52
71.0
65.0
62.5
57.0
39.00
34.0
20.0
PAMBB-70
70
89.6
84.5
83.2
74.0
29.64
20.5
6.5
PAMBB-70L
70L
106.0
95.5
82.5
73.2
45.00
32.4
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表