目錄: REIKU
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
REIKU
PURRB - Corr. Tubing PURRB
REIKU
Conduits
Dynamic applictaion
Conduits made of Polyurethane
Powered by
CAD模型選擇
{reiku/conduits/dynamic_application/conduits_made_of_polyurethane/purrb.prj},{NB=PURRB-29G},{INFO=Data Sheet},{FB=schwarz},{NW=29G},{A=3.6},{B=5.5},{C=>= 0.55},{D2=34.4},{D1=28.2},{BRS=50},{BRD=120},{CNSMASSEXACT=17.0},{VE=50},{VERS=0},{R1=0.400},{R2=0.400},{R3=0.100},{R4=1.200},{CX=0.800},{CXX=0.700},{ANGAUS=1.500},{ANGIN=0.000},{DIN=28.200},{NBR=10},{INFOLINK=http://ftp.reiku.biz/REIKU_PURRB_Datasheet.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
FB
Color
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Height
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
BRS
Bending radius (stat.)
[mm]
BRD
Bending radius (dyn.)
[mm]
CNSMASSEXACT
Weight
[kg/100m]
VE
Purch. Unit
[m]
PURRB-07G
black
07G
2.4
3.1
>= 0.40
10.0
6.4
15
40
2.5
100
PURRB-10F
black
10F
2.0
3.0
>= 0.40
13.0
9.5
20
50
3.7
100
PURRB-12F
black
12F
2.1
3.0
>= 0.40
15.8
11.8
25
65
4.8
50
PURRB-17F
black
17F
2.3
3.3
>= 0.45
21.1
14.8
25
75
8.5
50
PURRB-17G
black
17G
3.3
5.1
>= 0.50
21.1
15.1
30
80
8.5
50
PURRB-23F
black
23F
2.3
3.5
>= 0.50
28.3
22.2
40
100
13.8
50
PURRB-23G
black
23G
3.5
5.1
>= 0.50
28.3
21.5
40
100
13.8
50
PURRB-29F
black
29F
2.5
3.7
>= 0.55
34.4
28.7
50
120
17.0
50
PURRB-29G
black
29G
3.6
5.5
>= 0.55
34.4
28.2
50
120
17.0
50
PURRB-36F
black
36F
2.0
3.3
>= 0.45
42.8
36.0
55
170
23.3
30
PURRB-36G
black
36G
4.4
6.2
>= 0.40
42.8
35.0
60
180
23.3
30
PURRB-42M
black
42M
3.5
5.3
>= 0.70
49.5
41.0
60
190
30.5
30
PURRB-48F
black
48F
2.0
3.3
>= 0.45
54.5
48.0
60
200
31.0
30
PURRB-48G
black
48G
4.3
6.2
>= 0.50
54.5
47.0
70
200
31.0
30
PURRB-48M
black
48M
3.0
4.8
>= 0.40
54.5
47.2
70
200
-
30
PURRB-52G
black
52G
3.1
5.3
>= 0.70
62.2
52.8
150
300
42.0
10/30
PURRB-68G
black
68G
5.1
8.6
>= 0.60
79.2
66.2
170
350
58.0
10/30
PURRB-70G
black
70G
3.0
6.2
>= 0.50
82.6
70.0
150
350
72.0
10/30
PURRB-95G
black
95G
4.7
8.8
>= 0.50
106.0
90.0
180
410
+/- 100
10/30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表