目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
SKF-2213 - Ball Transfers - Heavy Duty
Reid Supply
Material Handling
Roller Systems
Ball Transfers
Powered by
CAD模型選擇
{reidsupply/l1_q00000000/l2_q03000000/l3_q03010000/skf-2213.prj},{NB=SKF-2213},{PN=SKF-2213},{AMERSID=1080515},{APACID=-},{EMEAID=-},{MAT=Steel},{BALLDIASKETCH0=22},{LOADCAPLBS=397},{A=36},{B=45},{C=30.5},{D=9.8},{E=6.0},{URL=https://www.reidsupply.com/en-us/p/ball-transfers/skf-2213}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BALLDIASKETCH0
Ball Diameter
[mm]
LOADCAPLBS
Load Capacity Lbs
ⁿ/ₐ
A
A Body Diameter
[mm]
B
B Flange Diameter
[mm]
C
C Body Height
[mm]
D
D Flange and Ball Height
[mm]
E
E Flange Height
[mm]
SKF-2213
SKF-2213
1080515
-
-
Steel
22
397
36
45
30.5
9.8
6.0
SKF-3013
SKF-3013
1080517
-
-
Steel
30
770
45
55
36.8
13.8
8.3
SKF-2215
SKF-2215
1080516
-
-
Stainless
22
264
36
45
30.5
9.8
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKF-701 - Ball Transfers - Med Duty
Essentra Components
07.08.2014
BPHRF - Ball transfer unit, For load High - Type Spring loaded
HPC
17.02.2022
A HI-TECH - Double seal
Rollenbau
27.09.2017
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表