Nederlands
svenska
English
Demountable Guide Pillar
Ready
Guiding Elements
Guide Pillar
Demountable Guide Pillar
Powered by
CAD模型選擇
{ready/fuehrungselemente/fuehrungssaeulen/fuehrungssaeulen_demontierbar/5_835.prj},{NB=5-1434-835},{ORDERNO=5-1434-835},{O=1.75},{B=2.25},{E=1.69},{F=8.50},{S1=3/8-16 NC},{NDMS1=0.3750},{S2=5/8-11 NC},{NDMS2=0.6250},{W=0.26},{XX1=0.750},{XX2=1.000},{XX3=0.300},{XX4=10.000},{XX5=0.200},{XX6=1.720},{XX7=0.400},{XX8=0.090},{XX9=0.290},{XX10=1.380},{XX11=1.630},{CN=6-93-1},{PU=4},{M=1.296875},{S=5/16-18 x 7/8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Part No.
ⁿ/ₐ
O
[Inch]
B
[Inch]
E
[Inch]
F
[Inch]
S1
Thread
ⁿ/ₐ
S2
Thread
ⁿ/ₐ
W
[Inch]
CN
Clamp
ⁿ/ₐ
PU
per unit
ⁿ/ₐ
M
inch
ⁿ/ₐ
S
ⁿ/ₐ
5-0816-835
5-0816-835
1.00
1.31
0.88
4.00
5/16-18 NC
3/8-16 NC
0.20
6-90-1
3
0.812500
1/4-20 x 3/4
5-0818-835
5-0818-835
1.00
1.31
0.88
4.50
5/16-18 NC
3/8-16 NC
0.20
6-90-1
3
0.812500
1/4-20 x 3/4
5-0820-835
5-0820-835
1.00
1.31
0.88
5.00
5/16-18 NC
3/8-16 NC
0.20
6-90-1
3
0.812500
1/4-20 x 3/4
5-0822-835
5-0822-835
1.00
1.31
0.88
5.50
5/16-18 NC
3/8-16 NC
0.20
6-90-1
3
0.812500
1/4-20 x 3/4
5-0824-835
5-0824-835
1.00
1.31
0.88
6.00
5/16-18 NC
3/8-16 NC
0.20
6-90-1
3
0.812500
1/4-20 x 3/4
5-0826-835
5-0826-835
1.00
1.31
0.88
6.50
5/16-18 NC
3/8-16 NC
0.20
6-90-1
3
0.812500
1/4-20 x 3/4
5-0828-835
5-0828-835
1.00
1.31
0.88
7.00
5/16-18 NC
3/8-16 NC
0.20
6-90-1
3
0.812500
1/4-20 x 3/4
5-0830-835
5-0830-835
1.00
1.31
0.88
7.50
5/16-18 NC
3/8-16 NC
0.20
6-90-1
3
0.812500
1/4-20 x 3/4
5-1016-835
5-1016-835
1.25
1.56
1.19
4.00
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1018-835
5-1018-835
1.25
1.56
1.19
4.50
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1020-835
5-1020-835
1.25
1.56
1.19
5.00
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1022-835
5-1022-835
1.25
1.56
1.19
5.50
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1024-835
5-1024-835
1.25
1.56
1.19
6.00
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1026-835
5-1026-835
1.25
1.56
1.19
6.50
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1028-835
5-1028-835
1.25
1.56
1.19
7.00
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1030-835
5-1030-835
1.25
1.56
1.19
7.50
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1032-835
5-1032-835
1.25
1.56
1.19
8.00
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1034-835
5-1034-835
1.25
1.56
1.19
8.50
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1036-835
5-1036-835
1.25
1.56
1.19
9.00
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1038-835
5-1038-835
1.25
1.56
1.19
9.50
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1040-835
5-1040-835
1.25
1.56
1.19
10.00
5/16-18 NC
1/2-13 NC
0.26
6-96-1
3
0.984375
5/16-18 x 7/8
5-1220-835
5-1220-835
1.50
1.87
1.44
5.00
3/8-16 NC
1/2-13 NC
0.26
6-96-1
3
1.125000
5/16-18 x 7/8
5-1222-835
5-1222-835
1.50
1.87
1.44
5.50
3/8-16 NC
1/2-13 NC
0.26
6-96-1
3
1.125000
5/16-18 x 7/8
5-1224-835
5-1224-835
1.50
1.87
1.44
6.00
3/8-16 NC
1/2-13 NC
0.26
6-96-1
3
1.125000
5/16-18 x 7/8
5-1226-835
5-1226-835
1.50
1.87
1.44
6.50
3/8-16 NC
1/2-13 NC
0.26
6-96-1
3
1.125000
5/16-18 x 7/8
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表