目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
C835X - Anchorage bracket with fixing screws
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
ROTATING EYE BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/golfari_orientabili/c835x.prj},{NB=C835X10},{CA=C835X10},{DESY=T.10},{CODE=C835X10},{SIZE=M30},{L=45},{M=30},{P=3.500},{WLL=10.0},{A=160},{B=216.0},{C=62},{D=31.5},{E=25},{F=78},{G=106},{CH=46},{WEIGHT=7100},{OX=13.000},{RX=91.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CA
Autmotiv Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
SIZE
Nominal size
ⁿ/ₐ
L
[mm]
WLL
Working load limit
[t]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
CH
[mm]
WEIGHT
Weight
[g]
C835X04
C835X04
ANCHORAGE BRACKET WITH FI...
M20
35
4.0
100
138.0
39
21.5
15
52
61
30
1200
C835X067
C835X067
ANCHORAGE BRACKET WITH FI...
M24
41
6.7
120
165.5
48
25.5
19
63
87
36
2500
C835X10
C835X10
ANCHORAGE BRACKET WITH FI...
M30
45
10.0
160
216.0
62
31.5
25
78
106
46
7100
C835X16
C835X16
ANCHORAGE BRACKET WITH FI...
M36
61
16.0
175
250.0
69
37.0
29
90
112
27
7500
C835X20
C835X20
ANCHORAGE BRACKET WITH FI...
M42
67
20.0
200
290.0
90
43.5
43
116
140
32
9300
C835X25
C835X25
ANCHORAGE BRACKET WITH FI...
M45
67
25.0
200
290.0
90
48.0
43
116
140
36
10200
C835X30
C835X30
ANCHORAGE BRACKET WITH FI...
M48
77
30.0
200
290.0
90
51.0
43
116
140
36
10200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表