目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S220 - Toothed clamps
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_220.prj},{NB=S220.11080},{CODE=S220.11080},{A=15},{B=30},{L=80},{C=11},{D=30},{E=15},{F=12},{G=10},{THREAD=10},{MAT=Hardened painted steel R. > 700 N/mm2},{WEIGHT=205}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
THREAD
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
S220.07050
S220.07050
10
20
50
7
20
10
8
6
6
Hardened painted steel R....
55
S220.09060
S220.09060
12
25
60
9
22
13
10
8
8
Hardened painted steel R....
125
S220.11080
S220.11080
15
30
80
11
30
15
12
10
10
Hardened painted steel R....
205
S220.14100
S220.14100
20
40
100
14
40
21
14
12
12-14
Hardened painted steel R....
445
S220.18125
S220.18125
25
50
125
18
45
26
18
15
16-18
Hardened painted steel R....
930
S220.22160
S220.22160
30
60
160
22
60
30
22
18
20-22
Hardened painted steel R....
1700
S220.26200
S220.26200
30
70
200
26
80
35
26
18
24
Hardened painted steel R....
2500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表