目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
S211 - Shaped standard clamps
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
CLAMPING TOOLS
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/elementi_di_staffaggio/s_211.prj},{NB=S211.18125},{CODE=S211.18125},{G=15},{A=25},{B=50},{L=125},{C=18},{D=45},{E=26},{F=18},{H=15},{THREAD=16-18},{MAT=Hardened painted steel R. > 700 N/mm2},{WEIGHT=960}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
G
[mm]
A
[mm]
B
[mm]
L
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
THREAD
Thread
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[g]
S211.07050
S211.07050
6
10
20
50
7
20
10
8
7
6
Hardened painted steel R....
60
S211.09060
S211.09060
7
12
25
60
9
22
13
10
10
8
Hardened painted steel R....
140
S211.11080
S211.11080
9
15
30
80
11
30
15
12
9
10
Hardened painted steel R....
220
S211.14100
S211.14100
12
20
40
100
14
40
21
14
12
12-14
Hardened painted steel R....
480
S211.14125
S211.14125
12
20
40
125
14
50
21
14
12
12-14
Hardened painted steel R....
615
S211.14160
S211.14160
12
20
40
160
14
65
26
14
12
12-14
Hardened painted steel R....
800
S211.18125
S211.18125
15
25
50
125
18
45
26
18
15
16-18
Hardened painted steel R....
960
S211.18160
S211.18160
15
25
50
160
18
65
26
18
15
16-18
Hardened painted steel R....
1230
S211.18200
S211.18200
15
25
50
200
18
80
26
18
15
16-18
Hardened painted steel R....
1550
S211.22160
S211.22160
20
30
60
160
22
60
30
22
20
20-22
Hardened painted steel R....
1800
S211.22200
S211.22200
20
30
60
200
22
80
30
22
20
20-22
Hardened painted steel R....
2200
S211.26200
S211.26200
20
30
70
200
26
80
35
26
25
24
Hardened painted steel R....
2450
S211.26250
S211.26250
20
30
70
250
26
105
35
26
25
24
Hardened painted steel R....
3200
S211.34250
S211.34250
25
40
80
250
34
100
45
34
25
27-30
Hardened painted steel R....
4800
S211.34315
S211.34315
25
40
80
315
34
130
45
34
25
27-30
Hardened painted steel R....
6000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表