目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
EBF - Theaded centering bush
RCM
STANDARD PARTS FOR MOULD MAKING
CENTERING ELEMENTS
Powered by
CAD模型選擇
{rcm/normalizzati_stampi/elementi_di_centraggio/ebf.prj},{NB=EBF- 18 x 14MA-Cementato, temperato, rettificato},{IDNR=},{TYP=EBF},{D1=18},{D2=14MA},{D22=14},{D3=12},{ESECUZIONE=Cementato, temperato, rettificato},{MATERIALE=UNI 16 Ni Cr 4},{L=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
MA
ⁿ/ₐ
ESECUZIONE
ⁿ/ₐ
MATERIALE
Material
ⁿ/ₐ
L
ⁿ/ₐ
EBF- 18 x 12MA
EBF
18
12MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
16
EBF- 18 x 14MA
EBF
18
14MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
16
EBF- 20 x 16MA
EBF
20
16MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
16
EBF- 22 x 18MA
EBF
22
18MA
Carburized, hardened, gri...
UNI 16 Ni Cr 4
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表