目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SM Ø 14 - Medium load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
METRIC SPRINGS TO JIS B5012
SERIES SM
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_metriche_jis_b5012/sm/sm_14.prj},{NB=SM14-050(0)},{CODE=SM14-050},{DO=14.0},{DI=7.0},{LO=50},{RG=23.8},{SX=0.0},{S1=12.8},{F1=304},{S2=14.4},{F2=343},{SN=16.0},{FN=383},{SB=19.0},{FB=453},{MAT=Cr-Si},{BXH=3,25 x 2,00},{DE=13.8},{B=3.250},{H=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DO
Hole diameter
[mm]
DI
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[N/mm]
FX
Force
[N]
LX
Length at compression end
[mm]
S1
Recommended working deflection for long spring life
[mm]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
MAT
Material
ⁿ/ₐ
BXH
Cross wire section
[mm]
H
[mm]
SM14-025
SM14-025
14.0
7.0
25
47.8
0.000
25.000
6.4
304
7.2
343
8.0
383
9.5
Cr-Si
3,25 x 2,00
2.000
SM14-030
SM14-030
14.0
7.0
30
39.8
0.000
30.000
7.7
304
8.6
343
9.6
383
11.4
Cr-Si
3,25 x 2,00
2.000
SM14-035
SM14-035
14.0
7.0
35
34.1
0.000
35.000
9.0
304
10.1
343
11.2
383
13.3
Cr-Si
3,25 x 2,00
2.000
SM14-040
SM14-040
14.0
7.0
40
29.8
0.000
40.000
10.2
304
11.5
343
12.8
383
15.2
Cr-Si
3,25 x 2,00
2.000
SM14-045
SM14-045
14.0
7.0
45
26.5
0.000
45.000
11.5
304
13.0
343
14.4
383
17.1
Cr-Si
3,25 x 2,00
2.000
SM14-050
SM14-050
14.0
7.0
50
23.8
0.000
50.000
12.8
304
14.4
343
16.0
383
19.0
Cr-Si
3,25 x 2,00
2.000
SM14-055
SM14-055
14.0
7.0
55
21.7
0.000
55.000
14.1
304
15.8
343
17.6
383
20.9
Cr-Si
3,25 x 2,00
2.000
SM14-060
SM14-060
14.0
7.0
60
19.9
0.000
60.000
15.4
304
17.3
343
19.2
383
22.8
Cr-Si
3,25 x 2,00
2.000
SM14-065
SM14-065
14.0
7.0
65
18.3
0.000
65.000
16.6
304
18.7
343
20.8
383
24.7
Cr-Si
3,25 x 2,00
2.000
SM14-070
SM14-070
14.0
7.0
70
17.1
0.000
70.000
17.9
304
20.2
343
22.4
383
26.6
Cr-Si
3,25 x 2,00
2.000
SM14-075
SM14-075
14.0
7.0
75
15.9
0.000
75.000
19.2
304
21.6
343
24.0
383
28.5
Cr-Si
3,25 x 2,00
2.000
SM14-080
SM14-080
14.0
7.0
80
14.9
0.000
80.000
20.5
304
23.0
343
25.6
383
30.4
Cr-Si
3,25 x 2,00
2.000
SM14-090
SM14-090
14.0
7.0
90
13.2
0.000
90.000
23.0
304
25.9
343
28.8
383
34.2
Cr-Si
3,25 x 2,00
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表