目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
CTC - Press-fitted headed guide pillar
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE PILLARS
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/colonne/t_cct.prj},{NB=CTC30X200},{CODE=CTC30X200},{D=30},{L=200},{L1=45},{D1=45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
D1
[mm]
Pillar C 15x85
CTC15X85
Pillar C 15x85
15
85
30
26
Pillar C 15x95
CTC15X95
Pillar C 15x95
15
95
30
26
Pillar C 15x105
CTC15X105
Pillar C 15x105
15
105
30
26
Pillar C 15x115
CTC15X115
Pillar C 15x115
15
115
30
26
Pillar C 15x125
CTC15X125
Pillar C 15x125
15
125
30
26
Pillar C 15x135
CTC15X135
Pillar C 15x135
15
135
30
26
Pillar C 15x145
CTC15X145
Pillar C 15x145
15
145
30
26
Pillar C 15x155
CTC15X155
Pillar C 15x155
15
155
30
26
Pillar C 16x85
CTC16X85
Pillar C 16x85
16
85
30
26
Pillar C 16x95
CTC16X95
Pillar C 16x95
16
95
30
26
Pillar C 16x105
CTC16X105
Pillar C 16x105
16
105
30
26
Pillar C 16x115
CTC16X115
Pillar C 16x115
16
115
30
26
Pillar C 16x125
CTC16X125
Pillar C 16x125
16
125
30
26
Pillar C 16x135
CTC16X135
Pillar C 16x135
16
135
30
26
Pillar C 16x145
CTC16X145
Pillar C 16x145
16
145
30
26
Pillar C 16x155
CTC16X155
Pillar C 16x155
16
155
30
26
Pillar C 17x85
CTC17X85
Pillar C 17x85
17
85
30
28
Pillar C 17x95
CTC17X95
Pillar C 17x95
17
95
30
28
Pillar C 17x105
CTC17X105
Pillar C 17x105
17
105
30
28
Pillar C 17x115
CTC17X115
Pillar C 17x115
17
115
30
28
Pillar C 17x125
CTC17X125
Pillar C 17x125
17
125
35
28
Pillar C 17x135
CTC17X135
Pillar C 17x135
17
135
35
28
Pillar C 17x145
CTC17X145
Pillar C 17x145
17
145
35
28
Pillar C 17x155
CTC17X155
Pillar C 17x155
17
155
35
28
Pillar C 17x170
CTC17X170
Pillar C 17x170
17
170
40
28
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表