目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
SMA - ISO 8977 - Headless matrix ISO8977
RCM
PRECISION COMPONENTS
RHINO
Powered by
CAD模型選擇
{rcm/elementi_ret_precisione/rhino/sma.prj},{NB=SMA 50 8 22 X 26.01 0 36 A2 90x5_0-S0},{D=50},{DX=50},{RB=S},{RBX='S','A','B'},{TYP=X},{TYPX='X','K','H','N','V','O','R','J','Z','Y'},{HX=0},{P=26.01},{PX=[26.01 : 35.00]},{W=0.00},{WX=9.00},{PG=35.00},{PGX=35.00},{R=36.0},{L=22},{G=9.00},{LX=22,25,28,30,32,35,40},{MAT=A2},{FX=},{FD=0.00},{FL=5.00},{ANGLE=0},{RH=0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
ⁿ/ₐ
B
[mm]
PG
Max P/G
ⁿ/ₐ
R
[mm]
SMA 08 4 20 X 1.5 0 3.5 A...
08
4.000
-
3.5
SMA 08 4 20 X 2.41 0 4 A2...
08
4.000
-
4.0
SMA 08 4 20 X 3.01 0 4 A2...
08
4.000
-
4.0
SMA 10 4 20 X 1.5 0 3.5 A...
10
4.000
-
3.5
SMA 10 4 20 X 2.41 0 4 A2...
10
4.000
-
4.0
SMA 10 4 20 X 3.01 0 4 A2...
10
4.000
3.20
4.0
SMA 10 4 20 X 3.21 0 6 A2...
10
4.000
3.20
6.0
SMA 13 5 20 X 1.5 0 3.5 A...
13
5.000
-
3.5
SMA 13 5 20 X 2.41 0 4 A2...
13
5.000
-
4.0
SMA 13 5 20 X 3.01 0 4 A2...
13
5.000
-
4.0
SMA 13 5 20 X 3.21 0 6 A2...
13
5.000
5.00
6.0
SMA 13 5 20 X 5.01 0 8 A2...
13
5.000
7.20
8.0
SMA 16 5 20 X 5 0 8 A2 2....
16
5.000
7.20
8.0
SMA 16 5 20 X 7.21 0 9.5 ...
16
5.000
8.80
9.5
SMA 20 5 20 X 7 0 9.5 A2 ...
20
5.000
8.80
9.5
SMA 20 5 20 X 8.81 0 12 A...
20
5.000
11.00
12.0
SMA 22 6 20 X 9 0 15 A2 4...
22
6.000
14.00
15.0
SMA 25 6 20 X 11 0 15 A2 ...
25
6.000
14.00
15.0
SMA 25 6 20 X 14.01 0 17....
25
6.000
16.50
17.5
SMA 32 6 20 X 13 0 17.5 A...
32
6.000
16.50
17.5
SMA 32 6 20 X 16.51 0 21 ...
32
6.000
20.00
21.0
SMA 38 8 20 X 16 0 21 A2 ...
38
8.000
20.00
21.0
SMA 38 8 20 X 20.01 0 27 ...
38
8.000
26.00
27.0
SMA 40 8 20 X 16 0 21 A2 ...
40
8.000
20.00
21.0
SMA 40 8 20 X 20.01 0 27 ...
40
8.000
26.00
27.0
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表