目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
EURO 13 - Extraction castle, width salient, european standard
PlaSteel
Tecnostar
Configuration
euro_13
Powered by
CAD模型選擇
{ranco/tecnostar/configurazioni/euro_13/euro_13_asmtab.prj},{NB=EURO13-346x446_27_76},{BCOD=346},{LCOD=446},{PD15=27},{MATPD15=1730},{SXPD15=27},{D70=76},{MATD70=1730},{SXD70=76,96,116},{DH7=42.000},{DF=17.000},{B=346.000},{L=446.000},{BPD15=396.000},{BD70=62.000},{BT=218.000},{ST80=17.000},{ST85=22.000},{MATT80=1730},{MATT85=1730},{PPATH=euro_13_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
MATPD15
ⁿ/ₐ
MATD70
ⁿ/ₐ
DH7
D in H7
[mm]
DF
D screws
[mm]
EURO13-156x156_22_56
156x156
1730
1730
20.000
10.500
EURO13-156x196_22_56
156x196
1730
1730
20.000
10.500
EURO13-196x196_27_56
196x196
1730
1730
26.000
10.500
EURO13-196x246_27_56
196x246
1730
1730
26.000
10.500
EURO13-196x296_27_56
196x296
1730
1730
26.000
10.500
EURO13-196x346_27_56
196x346
1730
1730
30.000
12.500
EURO13-246x246_27_56
246x246
1730
1730
26.000
10.500
EURO13-246x296_27_56
246x296
1730
1730
30.000
12.500
EURO13-246x346_27_56
246x346
1730
1730
30.000
12.500
EURO13-246x396_27_56
246x396
1730
1730
30.000
12.500
EURO13-296x296_27_56
296x296
1730
1730
30.000
12.500
EURO13-296x346_27_56
296x346
1730
1730
30.000
12.500
EURO13-296x396_27_56
296x396
1730
1730
30.000
12.500
EURO13-296x446_27_56
296x446
1730
1730
30.000
12.500
EURO13-296x496_27_56
296x496
1730
1730
30.000
12.500
EURO13-346x346_27_76
346x346
1730
1730
30.000
12.500
EURO13-346x396_27_76
346x396
1730
1730
42.000
17.000
EURO13-346x446_27_76
346x446
1730
1730
42.000
17.000
EURO13-346x496_27_76
346x496
1730
1730
42.000
17.000
EURO13-346x546_36_76
346x546
1730
1730
42.000
17.000
EURO13-346x596_36_76
346x596
1730
1730
42.000
17.000
EURO13-396x396_36_76
396x396
1730
1730
42.000
17.000
EURO13-396x446_36_76
396x446
1730
1730
42.000
17.000
EURO13-396x496_36_76
396x496
1730
1730
42.000
17.000
EURO13-396x546_36_76
396x546
1730
1730
42.000
17.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表