目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
EURO 10 - Flush mould base with risers for Hot runner
PlaSteel
Tecnostar
Configuration
euro_10
Powered by
CAD模型選擇
{ranco/tecnostar/configurazioni/euro_10/euro_10_asmtab.prj},{NB=EURO10-346x446_27_76_36 /1730_36 /1730_76},{BCOD=346},{LCOD=446},{PF45=27},{SXPF45=27},{D701=76},{S501=36},{MATS501=1730},{S502=36},{MATS502=1730},{SXS50=36,46,56,66,76,86,96,116},{MATS50X=1730,2311},{D702=76},{SXD70=76,96,116},{DH7=42.000},{DF=17.000},{B=346.000},{L=446.000},{BPD15=396.000},{BD70=62.000},{BT=218.000},{ST80=17.000},{ST85=22.000},{MATPD15=1730},{MATD70=1730},{MATT80=1730},{MATT85=1730},{PPATH=euro_10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
DH7
D in H7
[mm]
DF
D screws
[mm]
EURO10-156x156_22_56_27 /...
156x156
20.000
10.500
EURO10-156x196_22_56_27 /...
156x196
20.000
10.500
EURO10-196x196_27_56_27 /...
196x196
26.000
10.500
EURO10-196x246_27_56_27 /...
196x246
26.000
10.500
EURO10-196x296_27_56_27 /...
196x296
26.000
10.500
EURO10-196x346_27_56_27 /...
196x346
30.000
12.500
EURO10-246x246_27_56_27 /...
246x246
26.000
10.500
EURO10-246x296_27_56_27 /...
246x296
30.000
12.500
EURO10-246x346_27_56_27 /...
246x346
30.000
12.500
EURO10-246x396_27_56_27 /...
246x396
30.000
12.500
EURO10-296x296_27_56_36 /...
296x296
30.000
12.500
EURO10-296x346_27_56_36 /...
296x346
30.000
12.500
EURO10-296x396_27_56_36 /...
296x396
30.000
12.500
EURO10-296x446_27_56_36 /...
296x446
30.000
12.500
EURO10-296x496_27_56_36 /...
296x496
30.000
12.500
EURO10-346x346_27_76_36 /...
346x346
30.000
12.500
EURO10-346x396_27_76_36 /...
346x396
42.000
17.000
EURO10-346x446_27_76_36 /...
346x446
42.000
17.000
EURO10-346x496_27_76_36 /...
346x496
42.000
17.000
EURO10-346x546_36_76_36 /...
346x546
42.000
17.000
EURO10-346x596_36_76_36 /...
346x596
42.000
17.000
EURO10-396x396_36_76_36 /...
396x396
42.000
17.000
EURO10-396x446_36_76_36 /...
396x446
42.000
17.000
EURO10-396x496_36_76_36 /...
396x496
42.000
17.000
EURO10-396x546_36_76_36 /...
396x546
42.000
17.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表