目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0480 - Hardened stainless steel ejector pin cylindrical head DIN/ISO 6751
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0480.prj},{NB=R0480-01-0050},{COD=R0480-01-0050},{D=4.500},{L=315.000},{D1=8.000},{K=3.000},{R=0.300},{MAT=1.4125 Inox}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Codice di identif.
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
K
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
R0480-01-0001
R0480-01-0001
1.000
100.000
2.500
1.200
0.200
1.4125 Inox
R0480-01-0002
R0480-01-0002
1.000
125.000
2.500
1.200
0.200
1.4125 Inox
R0480-01-0003
R0480-01-0003
1.000
160.000
2.500
1.200
0.200
1.4125 Inox
R0480-01-0004
R0480-01-0004
1.000
200.000
2.500
1.200
0.200
1.4125 Inox
R0480-01-0005
R0480-01-0005
1.500
100.000
3.000
1.500
0.200
1.4125 Inox
R0480-01-0006
R0480-01-0006
1.500
125.000
3.000
1.500
0.200
1.4125 Inox
R0480-01-0007
R0480-01-0007
1.500
160.000
3.000
1.500
0.200
1.4125 Inox
R0480-01-0008
R0480-01-0008
1.500
200.000
3.000
1.500
0.200
1.4125 Inox
R0480-01-0009
R0480-01-0009
2.000
100.000
4.000
2.000
0.200
1.4125 Inox
R0480-01-0010
R0480-01-0010
2.000
125.000
4.000
2.000
0.200
1.4125 Inox
R0480-01-0011
R0480-01-0011
2.000
160.000
4.000
2.000
0.200
1.4125 Inox
R0480-01-0012
R0480-01-0012
2.000
200.000
4.000
2.000
0.200
1.4125 Inox
R0480-01-0013
R0480-01-0013
2.000
250.000
4.000
2.000
0.200
1.4125 Inox
R0480-01-0014
R0480-01-0014
2.000
315.000
4.000
2.000
0.200
1.4125 Inox
R0480-01-0015
R0480-01-0015
2.500
100.000
5.000
2.000
0.200
1.4125 Inox
R0480-01-0016
R0480-01-0016
2.500
125.000
5.000
2.000
0.200
1.4125 Inox
R0480-01-0017
R0480-01-0017
2.500
160.000
5.000
2.000
0.200
1.4125 Inox
R0480-01-0018
R0480-01-0018
2.500
200.000
5.000
2.000
0.200
1.4125 Inox
R0480-01-0019
R0480-01-0019
2.500
250.000
5.000
2.000
0.200
1.4125 Inox
R0480-01-0020
R0480-01-0020
2.500
315.000
5.000
2.000
0.200
1.4125 Inox
R0480-01-0021
R0480-01-0021
3.000
100.000
6.000
3.000
0.300
1.4125 Inox
R0480-01-0022
R0480-01-0022
3.000
125.000
6.000
3.000
0.300
1.4125 Inox
R0480-01-0023
R0480-01-0023
3.000
160.000
6.000
3.000
0.300
1.4125 Inox
R0480-01-0024
R0480-01-0024
3.000
200.000
6.000
3.000
0.300
1.4125 Inox
R0480-01-0025
R0480-01-0025
3.000
250.000
6.000
3.000
0.300
1.4125 Inox
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表