目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0225 - Guide bush without collar - B4
PlaSteel
Ranco
Guiding items for Die Sets
Guidings italian standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_items_for_die_sets/guidings_italian_standard/r0225.prj},{NB=R0225-04-0014},{COD=R0225-04-0014},{D=24.000},{D1=36.000},{L=70.000},{SERIE=Normale},{MAT=1.7131}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
Length L
[mm]
SERIE
Series
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
R0225-04-0001
R0225-04-0001
15.000
26.000
35.000
Short
1.7131
R0225-04-0002
R0225-04-0002
15.000
26.000
50.000
Normal
1.7131
R0225-04-0003
R0225-04-0003
16.000
26.000
35.000
Short
1.7131
R0225-04-0004
R0225-04-0004
16.000
26.000
50.000
Normal
1.7131
R0225-04-0005
R0225-04-0005
17.000
28.000
45.000
Short
1.7131
R0225-04-0006
R0225-04-0006
17.000
28.000
55.000
Normal
1.7131
R0225-04-0007
R0225-04-0007
18.000
28.000
45.000
Short
1.7131
R0225-04-0008
R0225-04-0008
18.000
28.000
55.000
Normal
1.7131
R0225-04-0009
R0225-04-0009
19.000
30.000
45.000
Short
1.7131
R0225-04-0010
R0225-04-0010
19.000
30.000
60.000
Normal
1.7131
R0225-04-0011
R0225-04-0011
20.000
30.000
45.000
Short
1.7131
R0225-04-0012
R0225-04-0012
20.000
30.000
60.000
Normal
1.7131
R0225-04-0013
R0225-04-0013
24.000
36.000
50.000
Short
1.7131
R0225-04-0014
R0225-04-0014
24.000
36.000
70.000
Normal
1.7131
R0225-04-0015
R0225-04-0015
25.000
36.000
50.000
Short
1.7131
R0225-04-0016
R0225-04-0016
25.000
36.000
70.000
Normal
1.7131
R0225-04-0017
R0225-04-0017
30.000
45.000
55.000
Short
1.7131
R0225-04-0018
R0225-04-0018
30.000
45.000
80.000
Normal
1.7131
R0225-04-0019
R0225-04-0019
31.000
45.000
55.000
Short
1.7131
R0225-04-0020
R0225-04-0020
31.000
45.000
80.000
Normal
1.7131
R0225-04-0021
R0225-04-0021
40.000
55.000
60.000
Short
1.7131
R0225-04-0022
R0225-04-0022
40.000
55.000
100.000
Normal
1.7131
R0225-04-0023
R0225-04-0023
41.000
55.000
60.000
Short
1.7131
R0225-04-0024
R0225-04-0024
41.000
55.000
100.000
Normal
1.7131
R0225-04-0025
R0225-04-0025
50.000
70.000
60.000
Short
1.7131
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表