目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0210 - Inclined pin with collar, tight fit
PlaSteel
Ranco
Guiding items for Moulds
Guidings european standard
Powered by
CAD模型選擇
{ranco/ranco/guiding_item_for_moudls/guidings_european_standard/r0210.prj},{NB=R0210-03-0095},{COD=R0210-03-0095},{D=18.000},{D1=21.000},{K=4.000},{L=110.000},{L1=22.000},{L2=7.000},{MAT=1.7131}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
K
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
L2
[mm]
MAT
Material
ⁿ/ₐ
R0210-03-0075
R0210-03-0075
10.000
12.000
2.000
40.000
13.000
4.000
1.7131
R0210-03-0076
R0210-03-0076
10.000
12.000
2.000
50.000
13.000
4.000
1.7131
R0210-03-0001
R0210-03-0001
10.000
12.000
2.000
60.000
13.000
4.000
1.7131
R0210-03-0077
R0210-03-0077
10.000
12.000
2.000
70.000
13.000
4.000
1.7131
R0210-03-0002
R0210-03-0002
10.000
12.000
2.000
80.000
13.000
4.000
1.7131
R0210-03-0078
R0210-03-0078
10.000
12.000
2.000
90.000
13.000
4.000
1.7131
R0210-03-0003
R0210-03-0003
10.000
12.000
2.000
100.000
13.000
4.000
1.7131
R0210-03-0004
R0210-03-0004
10.000
12.000
2.000
120.000
13.000
4.000
1.7131
R0210-03-0079
R0210-03-0079
10.000
12.000
2.000
140.000
13.000
4.000
1.7131
R0210-03-0005
R0210-03-0005
12.000
15.000
3.000
60.000
17.000
5.000
1.7131
R0210-03-0080
R0210-03-0080
12.000
15.000
3.000
70.000
17.000
5.000
1.7131
R0210-03-0006
R0210-03-0006
12.000
15.000
3.000
80.000
17.000
5.000
1.7131
R0210-03-0081
R0210-03-0081
12.000
15.000
3.000
90.000
17.000
5.000
1.7131
R0210-03-0007
R0210-03-0007
12.000
15.000
3.000
100.000
17.000
5.000
1.7131
R0210-03-0082
R0210-03-0082
12.000
15.000
3.000
110.000
17.000
5.000
1.7131
R0210-03-0008
R0210-03-0008
12.000
15.000
3.000
120.000
17.000
5.000
1.7131
R0210-03-0009
R0210-03-0009
12.000
15.000
3.000
140.000
17.000
5.000
1.7131
R0210-03-0010
R0210-03-0010
12.000
15.000
3.000
160.000
17.000
5.000
1.7131
R0210-03-0083
R0210-03-0083
12.000
15.000
3.000
180.000
17.000
5.000
1.7131
R0210-03-0011
R0210-03-0011
14.000
17.000
3.000
60.000
17.000
5.000
1.7131
R0210-03-0084
R0210-03-0084
14.000
17.000
3.000
70.000
17.000
5.000
1.7131
R0210-03-0012
R0210-03-0012
14.000
17.000
3.000
80.000
17.000
5.000
1.7131
R0210-03-0085
R0210-03-0085
14.000
17.000
3.000
90.000
17.000
5.000
1.7131
R0210-03-0013
R0210-03-0013
14.000
17.000
3.000
100.000
17.000
5.000
1.7131
R0210-03-0086
R0210-03-0086
14.000
17.000
3.000
110.000
17.000
5.000
1.7131
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表