目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
SAM - Angled Undercut "M" version
PlaSteel
Ranco
Engineered items for moulds
Plates movement devices
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/plates_movement_devices/sam_asmtab.prj},{NB=SAM254865+0},{IDNR=},{COD=SAM254865},{ROT=0},{D=25},{W=81},{L=85},{H=48},{W1=65},{BP=40},{R=17.5},{PK=65},{K=Ø8},{BM=M10},{BH=39.5},{E=22},{HH=14},{J=13},{C=8},{T=50},{DD=14},{N1=27},{N2=22},{PPATH=../sam/sam_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
[mm]
D
[mm]
W
[mm]
L
Length L
[mm]
H
[mm]
W1
[mm]
BP
[mm]
R
[mm]
PK
[mm]
K
[mm]
BM
ⁿ/ₐ
BH
[mm]
E
[mm]
J
[mm]
C
[mm]
T
[mm]
DD
d
[mm]
N1
[mm]
N2
[mm]
SAM164050+0
SAM164050
16
64
70
40
50
25
12.0
50
Ø6
M8
33.5
13
9
6
45
9
17
14
SAM204660+0
SAM204660
20
76
75
46
60
30
15.0
55
Ø8
M10
37.5
17
11
8
45
11
22
19
SAM254865+0
SAM254865
25
81
85
48
65
40
17.5
65
Ø8
M10
39.5
22
13
8
50
14
27
22
SAM305472+0
SAM305472
30
88
100
54
72
50
19.0
80
Ø8
M10
45.5
27
13
8
60
14
32
27
SAM356080+0
SAM356080
35
100
115
60
80
50
20.0
85
Ø10
M12
49.5
31
13
8
70
14
36
32
SAM406588+0
SAM406588
40
108
125
65
88
50
21.5
85
Ø10
M12
55.0
36
17
8
80
18
41
38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表