目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
CAM - Ejector Cam
PlaSteel
Ranco
Engineered items for moulds
Items for undercut and ejection
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/items_for_undercut_and_ejection/cam_asmtab.prj},{NB=CAM06},{IDNR=},{COD=CAM06},{A=6},{B=10},{D=25},{DD=15},{DD1=3},{L=58},{I=8},{S=28},{E=4.8},{M=M3},{M1=M5},{F=19},{PPATH=../cam/cam_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
DD
d
[mm]
DD1
d1
[mm]
L
Length L
[mm]
I
[mm]
S
[mm]
E
[mm]
M
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
F
[mm]
CAM04
CAM04
4
7
22
12
3
48
8
25
4.0
M3
M3
16
CAM05
CAM05
5
7
22
12
3
48
8
25
4.0
M3
M3
16
CAM06
CAM06
6
10
25
15
3
58
8
28
4.8
M3
M5
19
CAM08
CAM08
8
10
26
16
3
58
8
28
4.8
M3
M5
20
CAM10
CAM10
10
12
29
19
3
58
8
30
5.4
M3
M5
23
CAM12
CAM12
12
12
34
21
4
66
10
35
5.8
M4
M6
26
CAM14
CAM14
14
15
38
24
4
66
10
35
5.8
M4
M6
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表