目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S390 - Broad washers (DIN 6340)
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s390.prj},{NB=S390.00018},{COD=S390.00018},{D=19.0},{E=45},{H=6.0},{W=60},{MAT=Steel classe 8G.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
E
[mm]
H
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S390.00006
S390.00006
6.6
17
3.5
5
Steel classe 8G.
S390.00008
S390.00008
8.4
23
4.0
10
Steel classe 8G.
S390.00010
S390.00010
10.5
28
4.0
16
Steel classe 8G.
S390.00012
S390.00012
13.0
35
5.0
35
Steel classe 8G.
S390.00014
S390.00014
15.0
40
5.0
40
Steel classe 8G.
S390.00016
S390.00016
17.0
45
6.0
70
Steel classe 8G.
S390.00018
S390.00018
19.0
45
6.0
60
Steel classe 8G.
S390.00020
S390.00020
21.0
50
6.0
73
Steel classe 8G.
S390.00022
S390.00022
23.0
50
8.0
92
Steel classe 8G.
S390.00024
S390.00024
25.0
60
8.0
170
Steel classe 8G.
S390.00027
S390.00027
28.0
68
10.0
240
Steel classe 8G.
S390.00030
S390.00030
31.0
68
10.0
230
Steel classe 8G.
S390.00036
S390.00036
38.0
80
12.0
350
Steel classe 8G.
S390.00042
S390.00042
44.0
100
15.0
670
Steel classe 8G.
S390.00048
S390.00048
50.0
100
17.0
920
Steel classe 8G.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表