目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Knock-in inserts type TSZ
RAMPA
RAMPA®-Knock-in inserts
Powered by
CAD模型選擇
{rampa/knock_in_inserts/knock_in_inserts_type_tsz_450.prj},{NB=450612001_100},{ART=450612001},{DESC=RAMPA-EINSCHLAGMUTTERN TYP TSZ 19 X 12 M6, STAHL VERZINKT},{LONGTEXT=RAMPA-Einschlagmuttern Typ TSZ mit durchgehendem Innengewinde und vier kräftigen Einschlagspitzen am Bund für starken Halt gegen Verdrehen.},{L=12},{D1=M6},{DH=6},{D2=19},{MAT=Stahl blau verzinkt},{FARBE=BAC4C8},{PCKH1=[100,500,5000]},{PCK=100},{GEW=0.003839},{TARIC=73181692},{DIN=},{MATCOMPL1=../pool/1_rohs.png},{MATCOMPL2=../pool/2_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=},{VERH1=},{CODE1=1},{CODE2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
D2
Head-Ø
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
450406001
450406001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
6
M4
15
Steel blue zinc plated
0.001598
73181692
4504060010100
450408001
450408001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
8
M4
15
Steel blue zinc plated
0.001745
73181692
4504080010100
450508001
450508001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
8
M5
17
Steel blue zinc plated
0.002616
73181692
4505080010100
450512001
450512001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
12
M5
17
Steel blue zinc plated
0.002741
73181692
4505120010100
450606001
450606001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
6
M6
19
Steel blue zinc plated
0.003051
73181692
4506060010100
450609001
450609001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
9
M6
19
Steel blue zinc plated
0.00341
73181692
4506090010100
450612001
450612001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
12
M6
19
Steel blue zinc plated
0.003839
73181692
4506120010100
450614001
450614001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
14
M6
19
Steel blue zinc plated
0.004382
73181692
4506140010100
450618001
450618001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
18
M6
19
Steel blue zinc plated
0.005033
73181692
4506180010100
450809001
450809001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
9
M8
22
Steel blue zinc plated
0.005528
73181692
4508090010100
450811001
450811001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
11
M8
22
Steel blue zinc plated
0.004768
73181692
4508110010100
450820001
450820001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
20
M8
22
Steel blue zinc plated
0.008943
73181692
4508200010100
450112001
450112001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
12
M10
25
Steel blue zinc plated
0.008713
73181692
4501120010100
450116001
450116001
RAMPA®-KNOCK-IN INSERTS T...
RAMPA® knock-in inserts t...
16
M10
25
Steel blue zinc plated
0.010607
73181692
4501160010100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RAMPA®-Inserts type SKD30
RAMPA
24.05.2024
RAMPA®-Inserts type SKD
RAMPA
24.05.2024
C15.01 - Drive-in nut
IMS UNIVERSAL Fastening elements
21.03.2022
BN 225 - Tee nuts, steel, plain
Bossard Catalog
31.10.2023
INS150 - Self tapping inserts with collar- coarse thread
HPC
17.02.2022
BN 226 - Tee nuts, steel, zinc plated blue
Bossard Catalog
31.10.2023
RAMPA®-Flathead screws type KF
RAMPA
24.05.2024
RAMPA®-Flathead screws type KFS
RAMPA
24.05.2024
UNIVERSAL-R Steel Small Countersunk Head open end - Blind Rivet Nut UNIVERS...
Honsel-Group
26.11.2020
RAMPA®-Inserts type ES
RAMPA
24.05.2024
RAMPA®-Knock-in inserts type TSBZ
RAMPA
24.05.2024
RAMPA®-Knock-in inserts type TSLZ
RAMPA
24.05.2024
RAMPA®-Flathead screws type KF UNC
RAMPA
24.05.2024
RAMPA®-Cap nuts type RFL
RAMPA
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表