目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Cap nuts type RTL
RAMPA
RAMPA®-Cap-nuts and Cross-dowels
Powered by
CAD模型選擇
{rampa/dowel_nuts_cross_dowels/cap_nuts_type_rtl_036.prj},{NB=036618043_100},{ART=036618043},{DESC=RAMPA-RUNDMUTTERN TYP RTL 15 X 18 M6, STAHL VERNICKELT SW4},{LONGTEXT=RAMPA-Rundmuttern Typ RTL mit Innensechskant, Sacklochgewinde und dekorativem Rundkopf für sichtbare Verbindungen.},{D=9.0},{L=18},{D1=M6},{DIH=6},{SW=4},{D2=15},{H=3},{L3=3.0},{L1=13.0},{MAT=Stahl vernickelt},{FARBE=#8D8E8C},{PCKH1=[100,500,2500]},{PCK=100},{GEW=0.0628},{TARIC=73181692},{DIN=},{MATCOMPL1=../pool/1_rohs.png},{MATCOMPL2=../pool/2_reach.png},{MATCOMPL3=},{MATCOMPL4=},{IMDS=},{MH1=},{VERH1=},{R=20},{LE=2.5},{WE=10},{CODE1=1},{CODE2=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Shank-Ø
[mm]
L
Length
[mm]
D1
Internal thread
ⁿ/ₐ
SW
Wrench size
[mm]
D2
Head-Ø
[mm]
H
Head height (tol. +0.5)
[mm]
L3
Depth hexagon socket (tol. +/-0.5)
[mm]
L1
Depth internal thread
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
036513001
036513001
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
6.5
13
M5
4
12
2
3.0
8.5
Steel blue zinc plated
0.0275
73181692
0365130010100
036610851
036610851
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
8.0
10
M6
5
13
2
3.0
6.0
Steel blue zinc plated
0.02317
73181692
0366108510100
036612843
036612843
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
8.0
12
M6
4
15
3
3.0
7.0
Steel nickel plated
0.0409
73181692
0366128430100
036612058
036612058
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
9.0
12
M6
5
15
3
3.0
7.0
Steel black zinc plated
0.02813
73181692
0366120580100
036615851
036615851
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
8.0
15
M6
5
15
3
3.0
10.0
Steel blue zinc plated
0.02476
73181692
0366158510100
036618043
036618043
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
9.0
18
M6
4
15
3
3.0
13.0
Steel nickel plated
0.0628
73181692
0366180430100
036618051
036618051
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
9.0
18
M6
5
15
3
3.0
13.0
Steel blue zinc plated
0.03352
73181692
0366180510100
036814053
036814053
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
10.0
14
M8
5
20
3
3.0
9.5
Steel nickel plated
0.05005
73181692
0368140530100
036814051
036814051
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
10.0
14
M8
5
20
3
3.0
9.5
Steel blue zinc plated
0.03201
73181692
0368140510100
036816053
036816053
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
10.0
16
M8
5
20
3
3.0
11.0
Steel nickel plated
0.04459
73181692
0368160530100
036816051
036816051
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
10.0
16
M8
5
20
3
3.0
11.0
Steel blue zinc plated
0.03858
73181692
0368160510100
036820061
036820061
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
10.0
20
M8
6
20
3
4.5
12.0
Steel blue zinc plated
0.05412
73181692
0368200610100
036113053
036113053
RAMPA®-CAP NUTS TYPE RTL ...
RAMPA® Cap nuts type RTL ...
13.0
13
M10
5
20
4
3.5
9.0
Steel nickel plated
0.0544
73181692
0361130530100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RAMPA®-Cap nuts type RFL
RAMPA
24.05.2024
RAMPA®-Mushroomhead screws type KT
RAMPA
24.05.2024
RAMPA®-Cap nuts type RT
RAMPA
24.05.2024
Modèle 37-49 - Vase pour charnière modulable
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
RAMPA®-Countersunk screws type KS
RAMPA
24.05.2024
RAMPA®-Hanger bolts type N
RAMPA
24.05.2024
RAMPA®-Set screws type G
RAMPA
24.05.2024
RAMPA®-Flathead screws type KFS
RAMPA
24.05.2024
RAMPA®-Cross dowels type Q
RAMPA
24.05.2024
RAMPA®-Woodscrews type HFK
RAMPA
24.05.2024
RAMPA®-Flathead screws type KF
RAMPA
24.05.2024
RAMPA®-Cap nuts type RF
RAMPA
24.05.2024
KBMA - Cap bolt1
PRiCi FA
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表