Thread strips - Stainless steel
S. Pross
Thread strips
Powered by
CAD模型選擇
{pross/gewindeleisten/gewindeleisten_edelstahl.prj},{NB=GWEP50R15B10000A},{MAT=Edelstahl},{SIZE=Standard},{B=5.0},{S=1.5},{L1=5.080},{L2=2.540},{MINL=5.080},{MAXL=2540},{O=roh},{G=M2,5},{L=100.000},{MATX=E},{GEWX=P},{BX=50},{OX=R},{SX=15},{RX=B},{AX=A},{S1=1.500},{ROHS=PDF},{REACH=PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CNSORDERNO
Order No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SIZE
Core product
ⁿ/ₐ
B
Width
[mm]
S
Strength
[mm]
L1
Hole pattern
[mm]
L2
Hole start
[mm]
L3
Hole end
[mm]
MINL
Minimum length
[mm]
MAXL
Maximum length
[mm]
O
Surface
ⁿ/ₐ
G
Thread
ⁿ/ₐ
GWEP50R15A10000A
GWEP50R15A10000A
Stainless steel
on request
5.0
1.5
5.000
2.500
2.500
5.000
2540
rough
M2,5
GWEK50R15A10000A
GWEK50R15A10000A
Stainless steel
on request
5.0
1.5
5.000
2.500
2.500
5.000
2540
rough
M3
GWEP50R15B10000A
GWEP50R15B10000A
Stainless steel
Standard
5.0
1.5
5.080
2.540
0.940
5.080
2540
rough
M2,5
GWEK50R15B10000A
GWEK50R15B10000A
Stainless steel
Standard
5.0
1.5
5.080
2.540
0.940
5.080
2540
rough
M3
GWEP50R15C10000A
GWEP50R15C10000A
Stainless steel
on request
5.0
1.5
5.312
2.656
1.728
5.312
2540
rough
M2,5
GWEK50R15C10000A
GWEK50R15C10000A
Stainless steel
on request
5.0
1.5
5.312
2.656
1.728
5.312
2540
rough
M3
GWEP50R15A10000B
GWEP50R15A10000B
Stainless steel
on request
5.0
1.5
5.000
5.000
0.000
5.000
2540
rough
M2,5
GWEK50R15A10000B
GWEK50R15A10000B
Stainless steel
on request
5.0
1.5
5.000
5.000
0.000
5.000
2540
rough
M3
GWEP50R15B10000B
GWEP50R15B10000B
Stainless steel
Standard
5.0
1.5
5.080
5.080
3.480
5.080
2540
rough
M2,5
GWEK50R15B10000B
GWEK50R15B10000B
Stainless steel
Standard
5.0
1.5
5.080
5.080
3.480
5.080
2540
rough
M3
GWEP50R15C10000B
GWEP50R15C10000B
Stainless steel
on request
5.0
1.5
5.312
5.312
4.384
5.312
2540
rough
M2,5
GWEK50R15C10000B
GWEK50R15C10000B
Stainless steel
on request
5.0
1.5
5.312
5.312
4.384
5.312
2540
rough
M3
GWEP60R20A10000A
GWEP60R20A10000A
Stainless steel
on request
6.0
2
5.000
2.500
2.500
5.000
2540
rough
M2,5
GWEK60R20A10000A
GWEK60R20A10000A
Stainless steel
on request
6.0
2
5.000
2.500
2.500
5.000
2540
rough
M3
GWEP60R20B10000A
GWEP60R20B10000A
Stainless steel
Standard
6.0
2
5.080
2.540
0.940
5.080
2540
rough
M2,5
GWEK60R20B10000A
GWEK60R20B10000A
Stainless steel
Standard
6.0
2
5.080
2.540
0.940
5.080
2540
rough
M3
GWEP60R20C10000A
GWEP60R20C10000A
Stainless steel
on request
6.0
2
5.312
2.656
1.728
5.312
2540
rough
M2,5
GWEK60R20C10000A
GWEK60R20C10000A
Stainless steel
on request
6.0
2
5.312
2.656
1.728
5.312
2540
rough
M3
GWEP60R20A10000B
GWEP60R20A10000B
Stainless steel
on request
6.0
2
5.000
5.000
0.000
5.000
2540
rough
M2,5
GWEK60R20A10000B
GWEK60R20A10000B
Stainless steel
on request
6.0
2
5.000
5.000
0.000
5.000
2540
rough
M3
GWEP60R20B10000B
GWEP60R20B10000B
Stainless steel
Standard
6.0
2
5.080
5.080
3.480
5.080
2540
rough
M2,5
GWEK60R20B10000B
GWEK60R20B10000B
Stainless steel
Standard
6.0
2
5.080
5.080
3.480
5.080
2540
rough
M3
GWEP60R20C10000B
GWEP60R20C10000B
Stainless steel
on request
6.0
2
5.312
5.312
4.384
5.312
2540
rough
M2,5
GWEK60R20C10000B
GWEK60R20C10000B
Stainless steel
on request
6.0
2
5.312
5.312
4.384
5.312
2540
rough
M3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GSSD57 - Direct connection type of motor screw rod(Ball screw/Sliding screw...
KGG
01.04.2024
Motor
Panasonic Industry Co., Ltd. , Motors for FA & Industrial Application
01.06.2022
Horsepower Calculator
Sparks Belting
07.02.2019
C28S Series - Circular RF Shielded Twisted Pair Twinax Cable Assembly
Samtec
01.08.2018
SFMH - SFMH Series - (1,27 mm) .050" High Reliable Horizontal SMT
Samtec
02.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表