目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. TB01 - Straight male adaptor (parallel)
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap TB Version
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap_tb/art_tb01.prj},{NB=TB010618},{VERSION=},{D=6.2},{G=1/8},{GX=9.728},{C=4.0},{B=14.0},{H=5.5},{L=25.10},{E=3.500},{HEX=9.5},{EX=12},{SW=12},{F=3.500},{J=1.500},{K=8.0},{Y=11.0},{Q=30.500},{M=-5.183},{N=0.000},{NX=7.5},{A=0.000},{V=7.000},{QX=3.5},{PBOX=50},{CODEX=010618},{CODEY=5},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
C
ø
[mm]
B
ø
[mm]
H
[mm]
L
[mm]
PBOX
Parts in the box
ⁿ/ₐ
TB010418
TB010418
4.2
1/8
2.5
14.0
5.5
19.65
50
TB010414
TB010414
4.2
1/4
2.5
17.5
6.5
21.15
50
TB010618
TB010618
6.2
1/8
4.0
14.0
5.5
25.10
50
TB010614
TB010614
6.2
1/4
4.0
17.5
6.5
26.60
50
TB010818
TB010818
8.2
1/8
5.0
14.0
5.5
26.10
50
TB010814
TB010814
8.2
1/4
6.0
17.5
6.5
27.60
50
TB011014
TB011014
10.2
1/4
7.0
17.5
6.5
29.20
50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表