目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. T15C - Complete single banjo tapered
Pneumax
Fittings
Technopolymer push-in fittings
Tecno-Rap (Versions Standard/TN/TS/TA)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_tecnopolimero/tecno_rap/art_t15c.prj},{NB=T15C0814},{VERSION=MAIN SERIES},{D=8},{G=1/4},{GX=6.8580},{A=9.5},{L=26.5},{K=18.3},{E=29.1},{SW=14},{CODEY=6},{PBOX=50},{L1=13.850},{L2=8.000},{L3=3.600},{L4=1.900},{R1=5.750},{R2=7.250},{R3=7.000},{R4=4.850},{RR1=0.300},{L3L1=2.000},{R5=7.000},{CODEX=15C0814},{L6=7.500},{L7=4.500},{L8=3.5},{R6=9.2},{R7=8.50},{L9=1.2},{R8=7.000},{X=1.500},{RG=4.250},{LG=23.000},{RR=7.000},{Y=0.000},{IMG1=_immagini/tecno_rap/titantecnorap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
D
øD
[mm]
G
ⁿ/ₐ
A
[mm]
L
[mm]
K
øK
[mm]
E
[mm]
SW
[mm]
PBOX
Parts in the box
ⁿ/ₐ
T15C0418
T15C0418
Main series
4
1/8
7.5
23.0
14.4
23.5
12
50
T15C0618
T15C0618
Main series
6
1/8
7.5
23.0
14.4
24.0
12
50
T15C0614
T15C0614
Main series
6
1/4
9.5
26.5
18.3
25.4
14
50
T15C0638
T15C0638
Main series
6
3/8
10.5
32.0
22.0
29.5
19
25
T15C0818
T15C0818
Main series
8
1/8
7.5
23.0
14.4
28.9
14
50
T15C0814
T15C0814
Main series
8
1/4
9.5
26.5
18.3
29.1
14
50
T15C0838
T15C0838
Main series
8
3/8
10.5
32.0
22.0
30.0
19
25
T15C1014
T15C1014
Main series
10
1/4
9.5
26.5
18.3
33.0
14
25
T15C1038
T15C1038
Main series
10
3/8
10.5
32.0
22.0
33.5
19
25
T15C1012
T15C1012
Main series
10
1/2
13.5
38.5
28.0
36.5
24
10
T15C1238
T15C1238
Main series
12
3/8
10.5
32.0
22.0
35.8
19
10
T15C1212
T15C1212
Main series
12
1/2
13.5
38.5
28.0
36.8
24
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表