目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
ART. 06 - Adaptor parallel (short)
Pneumax
Fittings
Brass push-in fittings
RAP (Versions Standard/B/OT/S/A)
Powered by
CAD模型選擇
{pneumax/fittings/automatici_in_ottone/rap/art06.prj},{NB=060814},{CODE=060814},{B=8},{F=1/4},{A=16},{C=7.5},{D=6.000},{H=6.5},{SW=13},{R=13},{RX=12.8},{J=16},{U=11.20},{T=13.157},{V=11.309},{X=1.6},{Y=2.522},{K=5.1},{AX=6.5},{E=2.0},{G=4.0},{M=14.0},{N=1,2},{NX=1.2},{O=5.8},{Q=8},{P=0.25},{S=0.577},{H1=23.0},{H2=10.5},{VER=1},{PBOX=50},{IMG1=fittings/automatici_in_ottone/rap/img/titanrap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
CODE
Code
ⁿ/ₐ
B
ØB
[mm]
F
ⁿ/ₐ
SW
Wrench size
[mm]
PBOX
Parts in the box
ⁿ/ₐ
0604M5
0604M5
4
M5
8
50
0604M6
0604M6
4
M6
8
50
060418
060418
4
1/8
13
50
060414
060414
4
1/4
13
50
0606M5
0606M5
6
M5
8
50
060618
060618
6
1/8
13
50
060614
060614
6
1/4
13
50
060818
060818
8
1/8
13
50
060814
060814
8
1/4
13
50
060838
060838
8
3/8
13
50
061018
061018
10
1/8
13
50
061014
061014
10
1/4
13
50
061038
061038
10
3/8
13
50
061214
061214
12
1/4
13
25
061238
061238
12
3/8
13
25
061212
061212
12
1/2
16
25
061438
061438
14
3/8
16
25
061412
061412
14
1/2
16
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表