目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.##1F - Rear male clevis (MP4)
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/rear_male_ecol.prj},{NB='1380.63.09/1F'},{DIA=63},{MAT=A},{CD=16},{EW=40 (-0.2/-0.6)},{MR=16},{TG=56.5},{UB=71.0},{XD=190},{L2=6.5},{S5=9.0},{R1=22.500},{HH=32.698},{L3=82.000},{EWX=40.000},{P=74.000},{RR=11.000},{X1=13.000},{X2=8.000},{X3=20.000},{X4=8.000},{X5=6.000},{X6=4.000},{X7=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
CD
[mm]
E
[mm]
EW
[mm]
H
[mm]
L
[mm]
MR
[mm]
TG
[mm]
UB
UB (-0.5/-0)
[mm]
XD
[mm]
L2
L2 (±0.5)
[mm]
S5
[mm]
WEIGHT
Weight
[g]
'1380.32.09/1F'
32
10
45
26 (-0.2/-0.6)
9
13
10
32.5
46.0
142
5.5
6.6
90
'1380.40.09/1F'
40
12
52
28 (-0.2/-0.6)
9
16
12
38.0
53.0
160
5.5
6.6
130
'1380.50.09/1F'
50
12
65
32 (-0.2/-0.6)
11
16
12
46.5
61.0
170
6.5
9.0
190
'1380.63.09/1F'
63
16
75
40 (-0.2/-0.6)
11
21
16
56.5
71.0
190
6.5
9.0
340
'1380.80.09/1F'
80
16
95
50 (-0.2/-0.6)
14
22
16
72.0
91.0
210
10.0
11.0
580
'1380.100.09/1F'
100
20
115
60 (-0.2/-0.6)
14
27
20
89.0
111.0
230
10.0
11.0
960
'1380.125.09/1F'
125
25
140
70 (-0.5/-1.2)
20
30
25
110.0
132.0
275
10.0
14.0
1890
'1380.160.09/1F'
160
30
180
90 (-0.5/-1.2)
20
35
25
140.0
172.5
315
10.0
18.0
2830
'1380.200.09/1F'
200
30
220
90 (-0.5/-1.2)
25
35
25
175.0
172.5
335
11.0
18.0
3940
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表