目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
13#0.##.##F - Front clevis (not specified by ISO-VDMA standards)
Pneumax
Electric Actuation
Electric cylinders
Fixing and accessories
Powered by
CAD模型選擇
{pneumax/electric_actuation/cilindri_elettrici/accessoriefissaggi/front_clevis_ecol.prj},{NB=1380.63.08F},{DIA=63},{MAT=A},{CD=16},{FL=32},{MR=16},{TG=56.5},{UB=70},{L2=6.5},{S5=9.0},{R1=5.75},{LC=40.000},{R=22.500},{S6=6.750},{X1=13.000},{X2=8.000},{X3=20.000},{X4=8.000},{X5=6.000},{X6=4.000},{X7=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
DIA
Bore
ⁿ/ₐ
CD
CD (H9)
[mm]
E
[mm]
FL
FL (±0.2)
[mm]
H
[mm]
L
[mm]
MR
[mm]
TG
[mm]
UB
UB (h14)
[mm]
L2
L2 (±0.5)
[mm]
S5
S5 (H13)
[mm]
WEIGHT
Weight
[g]
1380.32.08F
32
10
45
22
9
13
10
32.5
45
5.5
6.6
50
1380.40.08F
40
12
52
25
9
16
12
38.0
52
5.5
6.6
75
1380.50.08F
50
12
65
27
11
16
12
46.5
60
6.5
9.0
125
1380.63.08F
63
16
75
32
11
21
16
56.5
70
6.5
9.0
190
1380.80.08F
80
16
95
36
14
22
16
72.0
90
10.0
11.0
380
1380.100.08F
100
20
115
41
14
27
20
89.0
110
10.0
11.0
620
1380.125.08F
125
25
140
50
20
30
25
110.0
130
10.0
14.0
1180
1380.160.08F
160
30
180
55
20
35
25
140.0
170
10.0
18.0
1780
1380.200.08F
200
30
220
60
25
35
25
175.0
170
11.0
18.0
2900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表